| Quantity | Unit price | 
|---|---|
| 25 - 249 | 122.8998 RM | 
| 250 - 999 | 116.7552 RM | 
| 1000 + | 110.9176 RM | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 6.299 in | 
|---|---|
| Handle Length | 160.0 mm | 
| Handle Width | 1.378 in | 
| Handle Width | 35.0 mm | 
| Cover Material | Stainless Steel | 
| Colour | Black | 
| Handle Finish | Powder Coated | 
| Lock Type | Keyed Different | 
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue