Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | View | |
|---|---|---|---|---|---|---|
| 5.8428 RM - 6.4742 RM | 115 In stock |
M8
|
Black
|
1.181 in
30.0 mm
|
||
| 3.0067 RM - 3.3314 RM | 15 In stock |
M5
|
Black
|
0.787 in
20.0 mm
|
||
| 3.595 RM - 3.9834 RM | 157515 In stock |
M5
|
Black
|
0.669 in
17.0 mm
|
||
| 8.6904 RM - 9.6296 RM | 146067 In stock |
M10
|
Black
|
1.772 in
45.0 mm
|
||
| 9.5805 RM - 10.6155 RM | 36 In stock |
M10
|
Black
|
1.024 in
26.0 mm
|
||
| 466364 | 5.2194 RM - 5.7833 RM | 138 In stock |
M6
|
Black
|
0.906 in
23.0 mm
|
|
| 3.513 RM - 6.8123 RM | 7 In stock |
M6
|
Black
|
0.984 in
25.0 mm
|
||
| 8.6237 RM - 9.5555 RM | 129528 In stock |
M8
|
Black
|
0.748 in
19.0 mm
|
||
| 2.9417 RM - 3.2599 RM | 120 In stock |
M5
|
Black
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue