Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Thread Size | Knob Style | End Type | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| 5.3493 RM - 10.3726 RM | 13 In stock |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
| 4.755 RM - 5.2685 RM | 28 In stock |
1.579 in
40.1 mm
|
M6
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| 9.0572 RM - 10.0357 RM | 89357 In stock |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| 466373 | 2.3371 RM - 2.5897 RM | 70626 In stock |
|
M6
|
|
|
|
|
|
| 2.9441 RM - 3.2623 RM | 52 In stock |
1.575 in
40.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
| 5.3348 RM - 5.9108 RM | 30335 In stock |
|
M10
|
|
|
|
|
||
| 6.5033 RM - 7.2056 RM | 64610 In stock |
|
M12
|
|
|
|
|
||
| 7.0193 RM - 7.7775 RM | 15 In stock |
1.969 in
50.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| 7.9821 RM - 8.8447 RM | 83 In stock |
3.543 in
90.0 mm
|
M16
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
| 1.88 RM - 2.0834 RM | 18010 In stock |
|
M5
|
|
|
|
|
||
| 4.1043 RM - 4.5474 RM | 115 In stock |
1.969 in
50.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
| 4.0654 RM - 4.5043 RM | 36810 In stock |
|
M8
|
|
|
|
|
||
| 4.7763 RM - 5.2922 RM | 67454 In stock |
|
M8
|
|
|
|
|
||
| 6.2999 RM - 6.9805 RM | 60830 In stock |
|
M12
|
|
|
|
|
||
| 2.0834 RM - 2.3086 RM | 510 In stock |
|
M5
|
|
|
|
|
||
| 7.5292 RM - 8.3427 RM | 73 In stock |
3.15 in
80.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Through Hole
|
Female
|
||
| 13.0193 RM - 14.4258 RM | 26 In stock |
3.15 in
80.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| 5.132 RM - 5.6862 RM | 100240 In stock |
|
M10
|
|
|
|
|
||
| 12.7371 RM - 14.1132 RM | 25 In stock |
3.543 in
90.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Stud
|
Male
|
||
| 2.1338 RM - 2.3644 RM | 46910 In stock |
|
M6