Vent Plugs provide ventilation access for cooling fans, moving parts and heat-emitting components
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Overall Diameter | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
0.6543 RM - 0.6882 RM | 11166 In stock |
|
Black
|
1.016 in
25.8 mm
|
Nylon
|
0.406 in
10.3 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
222.1381 RM - 246.1364 RM | Request the lead time here |
M20
|
Natural
|
0.669 in
17.0 mm
|
PA
|
0.531 in
13.5 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
155.4959 RM - 172.2948 RM | Request the lead time here |
M16
|
Natural
|
|
PA
|
0.488 in
12.4 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
115.8318 RM - 128.3457 RM | Request the lead time here |
M12
|
Natural
|
|
PA
|
0.598 in
15.2 mm
|
||
26.3208 RM - 29.164 RM | 1652 In stock |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
177.1535 RM - 196.2919 RM | 207 In stock |
M40
|
Black
|
2.362 in
60.0 mm
|
PA
|
0.748 in
19.0 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
115.8318 RM - 128.3457 RM | Request the lead time here |
M12
|
Natural
|
0.669 in
17.0 mm
|
PA
|
0.433 in
11.0 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
Request the lead time here |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
|||
42.0748 RM - 46.6201 RM | 1 In stock |
M20
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
31.0026 RM - 34.3519 RM | Request the lead time here |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
28.7875 RM - 31.8975 RM | Request the lead time here |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
28.7875 RM - 31.8975 RM | 5100 In stock |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
34.5439 RM - 38.2761 RM | Request the lead time here |
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.362 in
9.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue