Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vent Plugs provide ventilation access for cooling fans, moving parts and heat-emitting components
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Overall Diameter | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
0.6543 RM - 0.6882 RM | 11166 In stock |
|
Black
|
1.016 in
25.8 mm
|
Nylon
|
0.406 in
10.3 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
222.1381 RM - 246.1364 RM | Request the lead time here |
M20
|
Natural
|
0.669 in
17.0 mm
|
PA
|
0.531 in
13.5 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
155.4959 RM - 172.2948 RM | Request the lead time here |
M16
|
Natural
|
|
PA
|
0.488 in
12.4 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
115.8318 RM - 128.3457 RM | Request the lead time here |
M12
|
Natural
|
|
PA
|
0.598 in
15.2 mm
|
||
26.3208 RM - 29.164 RM | 1652 In stock |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
177.1535 RM - 196.2919 RM | 207 In stock |
M40
|
Black
|
2.362 in
60.0 mm
|
PA
|
0.748 in
19.0 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
115.8318 RM - 128.3457 RM | Request the lead time here |
M12
|
Natural
|
0.669 in
17.0 mm
|
PA
|
0.433 in
11.0 mm
|
||
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
Request the lead time here |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
|||
42.0748 RM - 46.6201 RM | 1 In stock |
M20
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
31.0026 RM - 34.3519 RM | Request the lead time here |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
28.7875 RM - 31.8975 RM | Request the lead time here |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
28.7875 RM - 31.8975 RM | 5100 In stock |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
34.5439 RM - 38.2761 RM | Request the lead time here |
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.362 in
9.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue