Vent Plugs provide ventilation access for cooling fans, moving parts and heat-emitting components
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Overall Diameter | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
26.3208 RM - 29.164 RM | Request the lead time here |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
34.5439 RM - 38.2761 RM | Request the lead time here |
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.362 in
9.2 mm
|
||
28.7875 RM - 31.8975 RM | Request the lead time here |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
35.4312 RM - 39.2591 RM | Request the lead time here |
M16
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
28.3451 RM - 31.4071 RM | Request the lead time here |
M12
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
32.3936 RM - 35.8935 RM | Request the lead time here |
M16
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
46.7666 RM - 51.8191 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
34.5439 RM - 38.2761 RM | Request the lead time here |
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.362 in
9.2 mm
|
||
26.5741 RM - 29.4447 RM | Request the lead time here |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
28.7875 RM - 31.8975 RM | Request the lead time here |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
28.3451 RM - 31.4071 RM | 300 In stock |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
39.7284 RM - 44.0203 RM | Request the lead time here |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
30.3693 RM - 33.6503 RM | 7843 In stock |
M16
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
26.3208 RM - 29.164 RM | 400 In stock |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
32.7228 RM - 36.2577 RM | 586 In stock |
M12
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
35.4306 RM - 39.2585 RM | Request the lead time here |
M16
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
36.8904 RM - 40.8759 RM | Request the lead time here |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
26.5741 RM - 29.4447 RM | 10 In stock |
M12
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
28.7875 RM - 31.8975 RM | Request the lead time here |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
35.4306 RM - 39.2585 RM | Request the lead time here |
M16
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue