Vent Plugs provide ventilation access for cooling fans, moving parts and heat-emitting components
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Overall Diameter | Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 31.0026 RM - 34.3519 RM | Request the lead time here |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 28.7875 RM - 31.8975 RM | Request the lead time here |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
| 28.7875 RM - 31.8975 RM | 5100 In stock |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
| 34.5439 RM - 38.2761 RM | Request the lead time here |
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.362 in
9.2 mm
|
||
| 26.5741 RM - 29.4447 RM | Request the lead time here |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 28.7875 RM - 31.8975 RM | Request the lead time here |
M12
|
Black
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
| 28.3451 RM - 31.4071 RM | 300 In stock |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 39.7284 RM - 44.0203 RM | 7200 In stock |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 177.1535 RM - 196.2919 RM | Request the lead time here |
M40
|
Grey
|
2.362 in
60.0 mm
|
PA
|
0.748 in
19.0 mm
|
||
| 43.8429 RM - 48.5796 RM | 180 In stock |
M16
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 34.5439 RM - 38.2761 RM | Request the lead time here |
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.362 in
9.2 mm
|
||
| 26.5741 RM - 29.4447 RM | Request the lead time here |
M12
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 34.5439 RM - 38.2761 RM | Request the lead time here |
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.362 in
9.2 mm
|
||
| 35.4306 RM - 39.2585 RM | 10 In stock |
M16
|
Black
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 28.7875 RM - 31.8975 RM | Request the lead time here |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
| 26.3208 RM - 29.164 RM | Request the lead time here |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
| 46.7666 RM - 51.8191 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 35.4312 RM - 39.2591 RM | Request the lead time here |
M16
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
| 192.9099 RM - 213.7504 RM | Request the lead time here |
M40
|
Grey
|
2.362 in
60.0 mm
|
PA
|
0.748 in
19.0 mm
|
||
| 30.3851 RM - 33.6678 RM | 3264 In stock |
M12
|
Grey
|
0.669 in
17.0 mm
|
PA
|
0.295 in
7.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue