Vent Plugs provide ventilation access for cooling fans, moving parts and heat-emitting components
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Overall Diameter | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
42.0748 RM - 46.6201 RM | Request the lead time here |
M20
|
Grey
|
0.945 in
24.0 mm
|
PA
|
0.492 in
12.5 mm
|
||
111.0688 RM - 123.0679 RM | Request the lead time here |
M4
|
Natural
|
0.484 in
12.3 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
155.4959 RM - 172.2948 RM | Request the lead time here |
M16
|
Natural
|
|
PA
|
0.488 in
12.4 mm
|
||
0.6216 RM - 0.6882 RM | Request the lead time here |
|
Black
|
0.906 in
23.0 mm
|
Nylon 6
|
0.406 in
10.3 mm
|
||
222.1381 RM - 430.7379 RM | Request the lead time here |
M20
|
Natural
|
0.669 in
17.0 mm
|
Stainless Steel
|
0.669 in
17.0 mm
|
||
0.6543 RM - 0.6882 RM | 11166 In stock |
|
Black
|
1.016 in
25.8 mm
|
Nylon
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue