Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Overall Diameter | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 7.9366 RM - 8.3542 RM | 2639 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
|
||
| 7.4697 RM - 7.8631 RM | 26695 In stock |
0.197 in
5.0 mm
|
Brass
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
|
||
| 6.0692 RM - 6.3886 RM | 13542 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
|
||
| 63.9585 RM - 67.3246 RM | Request the lead time here |
0.394 in
10.0 mm
|
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Stainless Steel
|
|
||
| 22.4092 RM - 23.5887 RM | 12996 In stock |
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Stainless Steel
|
|
||
| 88.2351 RM - 92.879 RM | 9224 In stock |
0.394 in
10.0 mm
|
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Stainless Steel
|
|
||
| 35.4814 RM - 37.3481 RM | 8208 In stock |
0.315 in
8.0 mm
|
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Stainless Steel
|
|
||
| 16.573 RM - 17.446 RM | 1288 In stock |
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Aluminium
|
|
||
| 28.9453 RM - 30.4684 RM | 1680 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
|
||
| 17.5826 RM - 18.5083 RM | 9790 In stock |
0.394 in
10.0 mm
|
Steel
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
|
||
| 42.2165 RM - 44.439 RM | 17100 In stock |
0.394 in
10.0 mm
|
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Aluminium
|
|
||
| 21.4209 RM - 22.5482 RM | 1370 In stock |
0.512 in
13.0 mm
|
Steel
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
|
||
| 24.6504 RM - 25.9471 RM | 9840 In stock |
0.315 in
8.0 mm
|
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Aluminium
|
|
||
| 32.9342 RM - 34.6679 RM | 2500 In stock |
0.512 in
13.0 mm
|
Steel
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
|
||
| 11.9643 RM - 12.5938 RM | 5800 In stock |
0.394 in
10.0 mm
|
Brass
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
|
||
| 7.6931 RM - 8.5242 RM | 14400 In stock |
0.197 in
5.0 mm
|
Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
|
||
| 9.907 RM - 10.4285 RM | 32450 In stock |
0.236 in
6.0 mm
|
Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
|
||
| 13.7447 RM - 14.4684 RM | 68775 In stock |
0.315 in
8.0 mm
|
Steel
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
|
||
| 1349745 | 40.7645 RM - 42.9098 RM | 19 In stock |
0.512 in
13.0 mm
|
Brass
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
|
|
| 29.0964 RM - 30.628 RM | 2480 In stock |
0.394 in
10.0 mm
|
Steel
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel