For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(8 products)
These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.
They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.
These Cable Gland Locknuts, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.
Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.
These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.
Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.
The Dust Caps are additional accessories to suit locks with 20.2 x 22.2 fixing holes. They protect the lock and prevent the ingress of dirt and moisture that could damage the locking system.
Flange Protector Retainer Plugs offer an effective solution for securing full face protective discs and bolt hole flange protectors (both available to buy separately) to a pipes flange surface.
To install; simply insert the plug through the holes on the flange protector, and directly into the bolt holes for firm and secure protection.
The use of four plugs is recommended to firmly fasten each full face protective disc to its application.
Keys to suit various Quarter Turn Drivers to suit many industry applications. Various materials are available to suit the environment of the application. This selection suit our ranges of Quarter Turn Locks.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
Cams offered provides an alternative or replacement to the one delivered with our Locks. The range offer a choice of grip range, material and profile to suit many applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue