Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
13.1418 USD - 14.5612 USD 108 In stock
ATEX
M40
Black
3.8328 USD - 4.2469 USD 760 In stock
Standard
M63
Black
467240 4.143 USD - 4.5906 USD Request the lead time here
Nylon Cable
PG 48
Grey
4.394 USD - 4.8687 USD Request the lead time here
Nylon Cable
PG 48
Grey
0.3789 USD - 0.42 USD 9 In stock
Nylon Cable
3/8 in
Black
467221 4.394 USD - 4.8687 USD Request the lead time here
Nylon Cable
PG 48
Black
4.0474 USD - 4.4845 USD 10 In stock
Nylon Cable
PG 48
Grey
  • of 10
Cable Gland - Compatible Cable Diameter Range 17.0 - 28.0 mm | 0.669 - 1.102 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Black

551798

Price Range
14.5612 USD - 13.1418 USD

Stock Levels
108 In stock
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • Material
    Nylon
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21
  • Compatible Cable Diameter Range
    17.0 - 28.0 mm
Cable Gland - Compatible Cable Diameter Range 29.0 - 35.0 mm | 1.142 - 1.378 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467271

Price Range
4.2469 USD - 3.8328 USD

Stock Levels
760 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    29.0 - 35.0 mm
  • Maximum Compatible Cable Diameter
    35.0 mm
Straight Cable Gland - ; Mounting Thread Length 18.0 mm | 0.709 in ; Grey

467240

Price Range
4.5906 USD - 4.143 USD

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL94 V2
  • Colour
    Grey
  • Gland Form
    Nylon Cable
  • Material
    Nylon 6
  • ATEX Explosion Protection
    IP68
Straight Cable Gland - ; Mounting Thread Length 18.0 mm | 0.709 in ; Grey

467241

Price Range
4.8687 USD - 4.394 USD

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL94 V2
  • Colour
    Grey
  • Gland Form
    Nylon Cable
  • Material
    Nylon 6
  • ATEX Explosion Protection
    IP68
Straight Cable Gland - ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467346

Price Range
0.42 USD - 0.3789 USD

Stock Levels
9 In stock
Attributes
  • Certification
    UL94 V2
  • Colour
    Black
  • Gland Form
    Nylon Cable
  • Material
    Nylon 6
  • ATEX Explosion Protection
    IP68
Straight Cable Gland - ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467221

Price Range
4.8687 USD - 4.394 USD

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL94 V2
  • Colour
    Black
  • Gland Form
    Nylon Cable
  • Material
    Nylon 6
  • ATEX Explosion Protection
    IP68
Straight Cable Gland - ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467200

Price Range
4.4845 USD - 4.0474 USD

Stock Levels
10 In stock
Attributes
  • Certification
    UL94 V2
  • Colour
    Grey
  • Gland Form
    Nylon Cable
  • Material
    Nylon 6
  • ATEX Explosion Protection
    IP68