Menu Search

Cam Locks - Cylinder Locking

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Lock Type View
3.3144 USD - 3.3144 USD Request the lead time here
5.2 mm
Bright Chrome Plating
Cylinder Locking
2.3333 USD - 2.3333 USD Request the lead time here
4.2 mm
Bright Chrome Plating
Cylinder Locking
Quarter Turn Latch - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20030889

Price Range
3.3144 USD - 3.3144 USD

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    5.2 mm
  • Grip Length
    20.2 mm
  • Housing Height
    35.4 mm
  • Diameter
    22.0 mm
  • Panel Thickness Range
    1.0 - 8.0 mm
Quarter Turn Latch - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20030872

Price Range
2.3333 USD - 2.3333 USD

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    4.2 mm
  • Housing Height
    34.3 mm
  • Diameter
    21.5 mm
  • Panel Thickness Range
    1.0 - 8.0 mm
  • Latch Style
    Cam Lock