Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
39 results
Product SKUs information
Item Code Price range Availability Body Height Thread Size Handle Height Handle Length Colour Material Base Diameter View
16.5495 USD - 18.3373 USD 10 In stock
36.0 mm
M10
78.0 mm
Black
Die Cast Zinc
15.7 mm
29.788 USD - 33.0062 USD 80 In stock
43.0 mm
M12
92.0 mm
Black
Die Cast Zinc
18.5 mm
1.6487 USD - 1.8268 USD 50 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
16.9563 USD - 18.7882 USD 100 In stock
31.5 mm
M8
65.0 mm
Black
Die Cast Zinc
13.5 mm
28.0253 USD - 31.0527 USD Request the lead time here
51.0 mm
M12
108.0 mm
Black
Die Cast Zinc
22.7 mm
2.3312 USD - 2.5831 USD 5 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
22.868 USD - 25.3386 USD 40 In stock
36.0 mm
M10
78.0 mm
Black
Die Cast Zinc
15.7 mm
1.5741 USD - 1.7442 USD 369 In stock
26.0 mm
M5
43.0 mm
Black
Nylon
12.0 mm
14.021 USD - 15.5357 USD 29 In stock
25.0 mm
M6
42.0 mm
Black
Die Cast Zinc
9.7 mm
2.3872 USD - 2.6452 USD 25 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
1.2031 USD - 1.333 USD 204 In stock
28.0 mm
M5
41.0 mm
Black
Nylon
12.0 mm
3.2078 USD - 3.5543 USD 3269 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
3.2321 USD - 3.5813 USD 25055 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
28.0695 USD - 31.102 USD Request the lead time here
43.0 mm
M12
92.0 mm
Black
Die Cast Zinc
18.5 mm
2.4431 USD - 2.7071 USD 35 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
14.6298 USD - 16.2102 USD 10 In stock
25.0 mm
M6
42.0 mm
Black
Die Cast Zinc
9.7 mm
1.4859 USD - 1.6465 USD 30 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
1.4407 USD - 1.5963 USD 29769 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
3.0446 USD - 3.3735 USD 556 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
15.7533 USD - 17.4551 USD 50 In stock
31.5 mm
M8
65.0 mm
Black
Die Cast Zinc
13.5 mm
  • of 2
Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493891

Price Range
18.3373 USD - 16.5495 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    15.7 mm
  • Body Height
    36.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 92.0 mm | 3.622 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Die Cast Zinc

493896

Price Range
33.0062 USD - 29.788 USD

Stock Levels
80 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    18.5 mm
  • Body Height
    43.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 16.0 mm | 0.63 in ; Full Material - Glass Filled Nylon 6/6

466421

Price Range
1.8268 USD - 1.6487 USD

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Die Cast Zinc

493887

Price Range
18.7882 USD - 16.9563 USD

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    13.5 mm
  • Body Height
    31.5 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 108.0 mm | 4.252 in ; Thread Length - 63.0 mm | 2.48 in ; Full Material - Die Cast Zinc

493897

Price Range
31.0527 USD - 28.0253 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    22.7 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466680

Price Range
2.5831 USD - 2.3312 USD

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493892

Price Range
25.3386 USD - 22.868 USD

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    15.7 mm
  • Body Height
    36.0 mm
Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 15.0 mm | 0.591 in ; Full Material - Glass Filled Nylon 6/6

466673

Price Range
1.7442 USD - 1.5741 USD

Stock Levels
369 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 42.0 mm | 1.654 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493884

Price Range
15.5357 USD - 14.021 USD

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    9.7 mm
  • Body Height
    25.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

466305

Price Range
2.6452 USD - 2.3872 USD

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M5 ; Handle Length - 41.0 mm | 1.614 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466301

Price Range
1.333 USD - 1.2031 USD

Stock Levels
204 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    28.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 35.0 mm | 1.378 in ; Full Material - Glass Filled Nylon 6/6

466307

Price Range
3.5543 USD - 3.2078 USD

Stock Levels
3269 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Glass Filled Nylon 6/6

466424

Price Range
3.5813 USD - 3.2321 USD

Stock Levels
25055 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 92.0 mm | 3.622 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Die Cast Zinc

493895

Price Range
31.102 USD - 28.0695 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    18.5 mm
  • Body Height
    43.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

466306

Price Range
2.7071 USD - 2.4431 USD

Stock Levels
35 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 42.0 mm | 1.654 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493885

Price Range
16.2102 USD - 14.6298 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    9.7 mm
  • Body Height
    25.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

466008

Price Range
1.6465 USD - 1.4859 USD

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

466007

Price Range
1.5963 USD - 1.4407 USD

Stock Levels
29769 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466423

Price Range
3.3735 USD - 3.0446 USD

Stock Levels
556 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Die Cast Zinc

493890

Price Range
17.4551 USD - 15.7533 USD

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    13.5 mm
  • Body Height
    31.5 mm