Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | End Flange | Colour | Material | Grip Type | Hole Diameter | Length | View | |
---|---|---|---|---|---|---|---|---|---|
FCWA-0222-110 | 0.2894 USD - 0.3207 USD | 2381 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.874 in
22.2 mm
|
|
|
0.1754 USD - 0.1943 USD | 2169 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.512 in
13.0 mm
|
|
||
FCWA-0254-110 | 0.3512 USD - 0.3891 USD | 179 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
1 in
25.4 mm
|
|
|
FCWA-0159-110 | 0.2291 USD - 0.2539 USD | 1500 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.626 in
15.9 mm
|
|
|
0.2667 USD - 0.2955 USD | 328 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.752 in
19.1 mm
|
|
||
0.5265 USD - 0.5834 USD | 200 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
|
|
||
0.6424 USD - 0.7118 USD | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
0.880 in
22.4 mm
|
|
||
0.8126 USD - 0.9004 USD | 286 In stock |
Yes
|
Black
|
PVC
|
With Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
||
0.8257 USD - 0.9149 USD | Request the lead time here |
No
|
Red
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
0.7425 USD - 0.8227 USD | 350 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
|
|
||
0.9057 USD - 1.0035 USD | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.500 in
38.1 mm
|
|
||
0.7028 USD - 0.7787 USD | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
0.8027 USD - 0.8894 USD | 2 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
0.7875 USD - 0.8726 USD | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
0.8088 USD - 0.8962 USD | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.250 in
31.8 mm
|
|
||
0.5315 USD - 0.5889 USD | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
0.750 in
19.1 mm
|
|
||
1.1944 USD - 1.3234 USD | 2 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
1.3084 USD - 1.4498 USD | 897 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
0.7273 USD - 0.8059 USD | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
0.810 in
20.6 mm
|
|
||
0.8416 USD - 0.9325 USD | 250 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue