Quantity | Unit price |
---|---|
100 - 499 | 3.1934 USD |
500 + | 3.0337 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Width | 15.0 mm |
---|---|
Handle Width | 0.591 in |
Colour | Black |
Finish | No Finish |
Lock Type | Keyless |
Material | PA |
Minimum Panel Thickness | 0.047 in |
Minimum Panel Thickness | 1.2 mm |
Base Height | 0.791 in |
Base Height | 20.1 mm |
Maximum Panel Thickness | 5.0 mm |
Maximum Panel Thickness | 0.197 in |
Full Material | Polyamide |
Handle Shape | L-Shape |
Handle Type | Cam Latch Handle |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue