Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Minimum Panel Thickness | Handle Width | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
16.3869 USD - 18.1573 USD | 11 In stock |
5.512 in
140.0 mm
|
|
|
|
||
8.1211 USD - 8.5484 USD | Request the lead time here |
|
|
|
|
||
13.7734 USD - 15.2615 USD | 12 In stock |
5.512 in
140.0 mm
|
|
|
|
||
15.4085 USD - 17.0731 USD | 28 In stock |
5.512 in
140.0 mm
|
|
|
|
||
7.6099 USD - 8.0104 USD | Request the lead time here |
4.114 in
104.5 mm
|
0.047 in
1.2 mm
|
|
0.138 in
3.5 mm
|
||
3.0337 USD - 3.1934 USD | Request the lead time here |
1.85 in
47.0 mm
|
0.047 in
1.2 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
7.1484 USD - 7.5247 USD | Request the lead time here |
4.528 in
115.0 mm
|
0.039 in
1.0 mm
|
|
0.197 in
5.0 mm
|
||
14.4241 USD - 14.4241 USD | Request the lead time here |
5.217 in
132.5 mm
|
0.039 in
1.0 mm
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
||
13.2698 USD - 13.2698 USD | Request the lead time here |
4.587 in
116.5 mm
|
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue