Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2.0722 USD - 2.2961 USD | 218810 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 1.6993 USD - 1.8828 USD | 175454 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.319 in
33.5 mm
|
||
| 1284312 | 1.8236 USD - 2.0206 USD | 169681 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
|
| 13.9535 USD - 15.461 USD | 33584 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
||
| 1285098 | 1.9687 USD - 2.1813 USD | 28 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
|
| 2.0308 USD - 2.2502 USD | 266030 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 11.22 USD - 12.4321 USD | 660 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
0
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
4.724 in
120.0 mm
|
||
| 4.9744 USD - 5.5117 USD | 136 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 4.2897 USD - 4.7531 USD | 3315 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
5
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 5.799 USD - 5.799 USD | Request the lead time here |
0.138 in
3.5 mm
|
2.756 in
70.0 mm
|
6
|
Zinc Plated
|
Carbon Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| 8.3784 USD - 16.246 USD | 97 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Zamak
|
Die Cast Zinc Alloy
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 18.5854 USD - 20.5932 USD | 28631 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
|
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 7.0808 USD - 7.8459 USD | 2032 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| 4.1453 USD - 4.5932 USD | 28080 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| 11.2202 USD - 12.4323 USD | 6464 In stock |
|
2.362 in
60.0 mm
|
6
|
|
|
|
4.724 in
120.0 mm
|
||
| 2.7216 USD - 2.8648 USD | 31171 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
1.969 in
50.0 mm
|
||
| 099114E | 4.5875 USD - 5.0831 USD | 5572 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
1.969 in
50.0 mm
|
|
| 2.963 USD - 3.2831 USD | 102 In stock |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| 299203E | 2.9637 USD - 3.1197 USD | 56430 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.575 in
40.0 mm
|
|
| 099404E | 29.6304 USD - 32.8316 USD | 3255 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
|
|
304 Stainless Steel
|
|
1.969 in
50.0 mm