Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 6.12 USD - 6.12 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 8.1692 USD - 8.1692 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| 5.2749 USD - 5.2749 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 15.1441 USD - 16.7801 USD | 30 In stock |
2.362 in
60.0 mm
|
0
|
|
|
4.724 in
120.0 mm
|
||
| 6.6325 USD - 7.3491 USD | 800 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.48 in
63.0 mm
|
||
| 7.1852 USD - 7.9613 USD | 10 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.992 in
76.0 mm
|
||
| 3.34 USD - 3.34 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
| 3.0834 USD - 3.0834 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
| 3.4941 USD - 3.4941 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.461 in
11.7 mm
|
2.913 in
74.0 mm
|
||
| 2.2457 USD - 2.2457 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Zinc Alloy
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| 4.8003 USD - 4.8003 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 4.2163 USD - 4.2163 USD | Request the lead time here |
3.15 in
80.0 mm
|
4
|
Zinc Alloy
|
|
2.756 in
70.0 mm
|
||
| 3.326 USD - 3.326 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 1.2463 USD - 1.2463 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Zinc Alloy
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 8.1577 USD - 9.039 USD | Request the lead time here |
3.346 in
85.0 mm
|
|
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
| 11.7918 USD - 13.0656 USD | Request the lead time here |
4.331 in
110.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 6.0244 USD - 6.6753 USD | 850 In stock |
1.969 in
50.0 mm
|
4
|
|
|
1.969 in
50.0 mm
|
||
| 9.4176 USD - 10.435 USD | 170 In stock |
3.346 in
85.0 mm
|
|
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
| 149912001E | 9.4176 USD - 10.435 USD | 4 In stock |
3.346 in
85.0 mm
|
|
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
|
| 1399121E | 9.2197 USD - 10.2158 USD | 10 In stock |
2.756 in
70.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm