A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Cap Inside Diameter | Inside Height | Outside Diameter | Compatible Thread Sizes (All) | Washer Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
35-WC075-018 | 0.0977 USD - 0.1081 USD | 253921 In stock |
Black
|
0.295 in
7.5 mm
|
1 in
25.4 mm
|
0.413 in
10.5 mm
|
|
0.709 in
18.0 mm
|
|
0.0899 USD - 0.0994 USD | 1512591 In stock |
Red
|
0.22 in
5.6 mm
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
0.591 in
15.0 mm
|
||
0.0792 USD - 0.0877 USD | 207 In stock |
Natural
|
0.181 in
4.6 mm
|
1 in
25.4 mm
|
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
||
0.0572 USD - 0.0634 USD | 787 In stock |
Green
|
0.106 in
2.7 mm
|
1 in
25.4 mm
|
0.236 in
6.0 mm
|
|
0.472 in
12.0 mm
|
||
0.1885 USD - 0.2088 USD | 2964 In stock |
Yellow
|
0.374 in
9.5 mm
|
1.5 in
38.1 mm
|
0.492 in
12.5 mm
|
|
0.807 in
20.5 mm
|
||
0.4631 USD - 0.5133 USD | 706 In stock |
Purple
|
0.61 in
15.5 mm
|
1.5 in
38.1 mm
|
0.807 in
20.5 mm
|
|
1.22 in
31.0 mm
|
||
35-WC115-025 | 0.3398 USD - 0.3764 USD | 2981 In stock |
Natural
|
0.453 in
11.5 mm
|
1.5 in
38.1 mm
|
0.65 in
16.5 mm
|
|
0.984 in
25.0 mm
|
|
0.0579 USD - 0.064 USD | 16408 In stock |
Natural
|
0.126 in
3.2 mm
|
1.5 in
38.1 mm
|
0.26 in
6.6 mm
|
Non Threaded
|
0.5 in
12.7 mm
|
||
0.5651 USD - 0.626 USD | 1307 In stock |
Grey
|
0.299 in
7.6 mm
|
1.5 in
38.1 mm
|
0.965 in
24.5 mm
|
|
1.496 in
38.0 mm
|
||
35-WC156-0500 | 0.0815 USD - 0.0902 USD | 20 In stock |
Natural
|
0.157 in
4.0 mm
|
1.5 in
38.1 mm
|
0.319 in
8.1 mm
|
Non Threaded
|
0.5 in
12.7 mm
|
|
0.1178 USD - 0.1306 USD | 2520 In stock |
Natural
|
0.173 in
4.4 mm
|
1.5 in
38.1 mm
|
0.386 in
9.8 mm
|
Non Threaded
|
0.5 in
12.7 mm
|
||
35-WC037-012 | 0.0545 USD - 0.0604 USD | 8503 In stock |
Pink
|
0.146 in
3.7 mm
|
1 in
25.4 mm
|
0.256 in
6.5 mm
|
|
0.472 in
12.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue