Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.0558 USD - 0.0618 USD | 36 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.272 in
6.9 mm
|
||
0.0494 USD - 0.0547 USD | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
0.046 USD - 0.0508 USD | 1000 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.508 in
12.9 mm
|
||
0.038 USD - 0.042 USD | Request the lead time here |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.587 in
14.9 mm
|
||
0.031 USD - 0.0343 USD | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
0.0473 USD - 0.0524 USD | 115 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm
|
||
0.0461 USD - 0.051 USD | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.508 in
12.9 mm
|
||
0.0452 USD - 0.0501 USD | 30 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
0.0561 USD - 0.0622 USD | 39 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
Flat Top
|
0.118 in
3.0 mm
|
||
0.031 USD - 0.0343 USD | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.587 in
14.9 mm
|
||
0.0344 USD - 0.0381 USD | 430 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
0.0454 USD - 0.0504 USD | 92 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
0.0254 USD - 0.0283 USD | 49 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm
|
||
0.046 USD - 0.0508 USD | Request the lead time here |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
0.0287 USD - 0.0318 USD | 2080 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.551 in
14.0 mm
|
||
0.0174 USD - 0.0193 USD | 10360 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.709 in
18.0 mm
|
||
0.0931 USD - 0.1031 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.374 in
9.5 mm
|
||
0.03 USD - 0.0331 USD | 100 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.236 in
6.0 mm
|
||
0.0244 USD - 0.0271 USD | 4050 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.157 in
4.0 mm
|
||
0.0345 USD - 0.0382 USD | 1050 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue