Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.3596 USD - 0.3984 USD | 24864 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 0.3662 USD - 0.4057 USD | 37128 In stock |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 0.2478 USD - 0.2745 USD | 17430 In stock |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 6.0719 USD - 6.7279 USD | 45 In stock |
|
|
PEEK
|
0.787 in
20.0 mm
|
||
| 0.7483 USD - 0.8293 USD | 1030 In stock |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| 0.4151 USD - 0.4599 USD | 45330 In stock |
|
|
25% Glass Filled Nylon 6
|
0.591 in
15.0 mm
|
||
| 0.4851 USD - 0.5375 USD | 1343 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| HTSN-M3-30-7-1 | 0.3818 USD - 0.4231 USD | 30 In stock |
|
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
|
| 0.4851 USD - 0.5375 USD | 18480 In stock |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 0.2673 USD - 0.2961 USD | 319775 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 6.8499 USD - 7.5899 USD | 78 In stock |
|
|
PEEK
|
0.315 in
8.0 mm
|
||
| 0.2478 USD - 0.2745 USD | 5215 In stock |
|
|
25% Glass Filled Nylon 6
|
0.591 in
15.0 mm
|
||
| 0.4594 USD - 0.5089 USD | 530 In stock |
|
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
||
| 0.3596 USD - 0.3984 USD | 109270 In stock |
|
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| 0.3191 USD - 0.3535 USD | 3121254 In stock |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
| 0.4851 USD - 0.5375 USD | 20362 In stock |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 9.3853 USD - 10.3991 USD | Request the lead time here |
|
|
PEEK
|
0.197 in
5.0 mm
|
||
| 0.3822 USD - 0.4235 USD | 35416 In stock |
Hexagonal
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 0.3596 USD - 0.3984 USD | Request the lead time here |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 0.5077 USD - 0.5625 USD | 2030 In stock |
Hexagonal
|
|
PA
|
0.984 in
25.0 mm