Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.2113 USD - 0.2342 USD | 8050 In stock |
|
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| 0.3098 USD - 0.3432 USD | 20040 In stock |
|
|
Nylon
|
0.413 in
10.5 mm
|
||
| 0.3285 USD - 0.3639 USD | 2947 In stock |
|
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| 0.4379 USD - 0.4853 USD | 19345 In stock |
|
|
Nylon
|
0.984 in
25.0 mm
|
||
| 0.2334 USD - 0.2586 USD | 68 In stock |
|
|
Nylon
|
0.709 in
18.0 mm
|
||
| 0.2742 USD - 0.3038 USD | 1190 In stock |
|
|
Nylon
|
0.5 in
12.7 mm
|
||
| 0.555 USD - 1.0762 USD | 2680 In stock |
|
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| 0.2422 USD - 0.2684 USD | 7321 In stock |
|
|
Nylon
|
0.315 in
8.0 mm
|
||
| 0.3111 USD - 0.3448 USD | Request the lead time here |
|
|
Nylon 6/6
|
0.563 in
14.3 mm
|
||
| 0.2518 USD - 0.2789 USD | Request the lead time here |
|
|
Nylon 6/6
|
0.313 in
8 mm
|
||
| 0.2773 USD - 0.3072 USD | Request the lead time here |
|
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
| 0.2698 USD - 0.2989 USD | Request the lead time here |
|
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| 0.2541 USD - 0.2815 USD | Request the lead time here |
|
|
Nylon 6/6
|
0.438 in
11.1 mm
|
||
| 0.2503 USD - 0.2775 USD | Request the lead time here |
|
|
Nylon 6/6
|
0.313 in
8 mm
|
||
| 0.3286 USD - 0.3641 USD | Request the lead time here |
|
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
| 0.2764 USD - 0.3064 USD | Request the lead time here |
|
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
| 0.1905 USD - 0.2111 USD | 3050 In stock |
|
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| MTS-16 | 0.3152 USD - 0.3491 USD | 976 In stock |
|
|
Nylon 6/6
|
0.63 in
16.0 mm
|
|
| 0.186 USD - 0.206 USD | 54 In stock |
|
|
Nylon 6/6
|
0.433 in
11.0 mm
|
||
| 0.3264 USD - 0.3616 USD | 66 In stock |
|
|
Nylon 6/6
|
0.551 in
14.0 mm