Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| 287200E | 7.1753 USD - 7.9505 USD | 17416 In stock |
|
|
|
|
|
|
| 6.2455 USD - 6.9203 USD | 1629 In stock |
|
|
|
|
|
||
| 1.6666 USD - 1.7544 USD | Request the lead time here |
M6
|
3.425 in
87.0 mm
|
Zinc Alloy
|
Screw Mount
|
|
||
| 6.5717 USD - 7.2817 USD | 154 In stock |
|
|
|
|
|
||
| 11.9675 USD - 13.2604 USD | 2870 In stock |
|
|
|
|
|
||
| 22.2792 USD - 24.6861 USD | Request the lead time here |
Non Threaded
|
39.37 in
1000.0 mm
|
Aluminium
|
Non Threaded
|
|
||
| 5.8466 USD - 6.4782 USD | 11536 In stock |
|
|
|
|
|
||
| 3.8689 USD - 4.287 USD | 15361 In stock |
M4
|
3.78 in
96.0 mm
|
Die Cast Zinc Alloy
|
Screw Mount
|
|
||
| 7.2966 USD - 8.085 USD | 10 In stock |
|
|
|
|
|
||
| 8.0195 USD - 8.8858 USD | 8563 In stock |
|
|
|
|
|
||
| 17.0342 USD - 18.8744 USD | 18 In stock |
M6 x 12
|
|
|
|
|
||
| 5.8849 USD - 6.5208 USD | 185 In stock |
M5
|
|
|
|
|
||
| 12.3479 USD - 13.6817 USD | 5 In stock |
M5
|
|
|
|
|
||
| 42.8717 USD - 47.5034 USD | Request the lead time here |
M6
|
5.906 in
150.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 21.3562 USD - 23.6633 USD | Request the lead time here |
Non Threaded
|
5.197 in
132.0 mm
|
Aluminium
|
Front Mount
|
|
||
| 38.9647 USD - 43.1744 USD | Request the lead time here |
M5
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 20.5967 USD - 22.8218 USD | 10 In stock |
M6
|
|
|
|
|
||
| 463288 | 17.781 USD - 19.7019 USD | 255 In stock |
M6 x 12
|
|
|
|
|
|
| 491379 | 6.7017 USD - 7.4257 USD | 35 In stock |
M5
|
|
|
|
|
|
| 27.5828 USD - 30.5628 USD | 160 In stock |
M6 x 12