Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| 3.9992 USD - 3.9992 USD | Request the lead time here |
M4
|
|
Stainless Steel
|
Threaded Hole
|
|
||
| Request the lead time here |
|
|
Stainless Steel
|
Screw or Weld
|
|
|||
| 44.747 USD - 49.5812 USD | Request the lead time here |
M6
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 33.391 USD - 36.9983 USD | 741 In stock |
M5
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 12.3479 USD - 13.6817 USD | 5 In stock |
M5
|
|
|
|
|
||
| 42.8717 USD - 47.5034 USD | Request the lead time here |
M6
|
5.906 in
150.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 28.4828 USD - 31.5597 USD | 2 In stock |
M6
|
7.874 in
200.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| 35.1101 USD - 38.9031 USD | 50 In stock |
M5
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 19.2716 USD - 21.3536 USD | Request the lead time here |
M6
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| 25.1321 USD - 27.8471 USD | Request the lead time here |
M8
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| 61.0354 USD - 67.6294 USD | Request the lead time here |
M6
|
|
|
|
|
||
| 60.7912 USD - 67.3587 USD | 540 In stock |
M8 x 14
|
|
|
|
|
||
| 38.9647 USD - 43.1744 USD | Request the lead time here |
M5
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 16.7215 USD - 18.528 USD | 120 In stock |
M6 x 12
|
|
|
|
|
||
| 24.4324 USD - 27.0718 USD | 60 In stock |
Non Threaded
|
5.512 in
140.0 mm
|
Aluminium
|
Front Mount
|
|
||
| 29.38 USD - 32.554 USD | 1530 In stock |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| 8.3001 USD - 9.1968 USD | 60 In stock |
M6
|
|
|
|
|
||
| 25.5034 USD - 28.2588 USD | Request the lead time here |
M8
|
4.724 in
120.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| 26.432 USD - 29.2875 USD | Request the lead time here |
Non Threaded
|
5.118 in
130.0 mm
|
Aluminium
|
Front Mount
|
|
||
| 30.8344 USD - 34.1656 USD | 2 In stock |
Non Threaded
|
5.748 in
146.0 mm
|
Aluminium
|
Front Mount