Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 0.1093 USD - 0.1211 USD | 10 In stock |
0.787 in
20.0 mm
|
Grey
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
| 0.2883 USD - 0.3194 USD | 13530 In stock |
1.575 in
40.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| 1.1749 USD - 1.3019 USD | 254636 In stock |
3.15 in
80.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| 498701 | 0.0436 USD - 0.0483 USD | 77010 In stock |
0.394 in
10.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
|
|
| 0.094 USD - 0.1042 USD | 1818 In stock |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
| 111401 | 0.1984 USD - 0.2199 USD | 11 In stock |
1.181 in
30.0 mm
|
White
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
|
| 0.347 USD - 0.3846 USD | 2643 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
2.953 in
75.0 mm
|
|
||
| 0.5471 USD - 0.6062 USD | 152100 In stock |
|
Black
|
HDPE
|
|
|
||
| 0.1534 USD - 0.1699 USD | 1421119 In stock |
1 in
25.4 mm
|
Grey
|
LDPE - PIR
|
2 in
50.8 mm
|
1.0-3.0
|
||
| 0.094 USD - 0.1042 USD | 5207 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.378 in
35.0 mm
|
|
||
| 0.3307 USD - 0.3665 USD | 42810 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| 0.132 USD - 0.1462 USD | 121783 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
1.0-3.0
|
||
| 0.4526 USD - 0.5015 USD | 829 In stock |
1.969 in
50.0 mm
|
Black
|
LDPE
|
2.756 in
70.0 mm
|
|
||
| 0.2013 USD - 0.2231 USD | 16210 In stock |
1.181 in
30.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
| 0.4874 USD - 0.5401 USD | 17117 In stock |
1.969 in
50.0 mm
|
Grey
|
LDPE - PIR
|
2.953 in
75.0 mm
|
|
||
| 0.8094 USD - 0.8969 USD | 48864 In stock |
2.362 in
60.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| 111358 | 0.0717 USD - 0.0794 USD | 1000 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
1.0-3.0
|
|
| 1.1749 USD - 1.3019 USD | 91960 In stock |
1.969 in
50.0 mm
|
Black
|
LDPE
|
4.724 in
120.0 mm
|
|
||
| 0.132 USD - 0.1462 USD | 1019 In stock |
1 in
25.4 mm
|
Black
|
LDPE
|
2 in
50.8 mm
|
1.0-3.0
|
||
| 0.2699 USD - 0.299 USD | 63910 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm