Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 1.4021 USD - 1.4021 USD | 1050 In stock |
|
Black
|
LDPE
|
|
|
||
| 1.2422 USD - 1.2422 USD | 2070 In stock |
|
Black
|
LDPE
|
|
|
||
| 1.4155 USD - 1.4155 USD | 1320 In stock |
|
Black
|
LDPE
|
|
|
||
| 111358 | 0.0717 USD - 0.0794 USD | 1000 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
1.0-3.0
|
|
| 111418 | 0.2382 USD - 0.2638 USD | 37060 In stock |
1.181 in
30.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
|
| 0.7097 USD - 0.7863 USD | 770 In stock |
2.362 in
60.0 mm
|
White
|
LDPE - PIR
|
4.724 in
120.0 mm
|
|
||
| 0.4061 USD - 0.45 USD | 28 In stock |
|
Black
|
HDPE
|
|
|
||
| 0.265 USD - 0.2936 USD | 2410 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE - PIR
|
1.181 in
30.0 mm
|
|
||
| 0.1237 USD - 0.137 USD | 143870 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
1.575 in
40.0 mm
|
1.0-3.0
|
||
| 0.1162 USD - 0.1288 USD | 23027 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
1.0-3.0
|
||
| 0.0757 USD - 0.0839 USD | 10 In stock |
0.626 in
15.9 mm
|
Grey
|
LDPE - PIR
|
1.374 in
34.9 mm
|
1.0-3.0
|
||
| 0.3555 USD - 0.3938 USD | 278 In stock |
1.5 in
38.1 mm
|
Black
|
LDPE
|
3 in
76.2 mm
|
2.0-4.0
|
||
| 0.1718 USD - 0.1903 USD | 1840 In stock |
1.252 in
31.8 mm
|
Black
|
LDPE
|
2 in
50.8 mm
|
1.0-3.0
|
||
| 0.347 USD - 0.3846 USD | 2643 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
2.953 in
75.0 mm
|
|
||
| 0.5471 USD - 0.6062 USD | 152100 In stock |
|
Black
|
HDPE
|
|
|
||
| 0.3307 USD - 0.3665 USD | 2298 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm
|
|
||
| 1.1749 USD - 1.3019 USD | 91960 In stock |
1.969 in
50.0 mm
|
Black
|
LDPE
|
4.724 in
120.0 mm
|
|
||
| 0.1764 USD - 0.1954 USD | 210254 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
2.362 in
60.0 mm
|
|
||
| 0.0489 USD - 0.0542 USD | 36817 In stock |
0.394 in
10.0 mm
|
Black
|
LDPE
|
0.984 in
25.0 mm
|
0.8-2.0
|
||
| 0.132 USD - 0.1462 USD | 121783 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
1.0-3.0