Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
|||
| 0.0274 USD - 0.0305 USD | 953890 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| Request the lead time here |
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.126 in
3.2 mm
|
|||
| 0.0746 USD - 0.0827 USD | 1030 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
||
| 0.057 USD - 0.0631 USD | 330 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| 0.1359 USD - 0.1506 USD | 151441 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| 0.0917 USD - 0.1016 USD | 55 In stock |
White
|
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| 0.0752 USD - 0.0833 USD | 1060 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
||
| 0.0957 USD - 0.1061 USD | 60 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
||
| 0.0833 USD - 0.0924 USD | 1060 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| 0.0854 USD - 0.0946 USD | 70 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.252 in
6.4 mm
|
||
| 0.0227 USD - 0.0252 USD | 713208 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0.0258 USD - 0.0286 USD | 7510 In stock |
Natural
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0.0757 USD - 0.0839 USD | 22625 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| 0.1243 USD - 0.1376 USD | 1010 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
||
| 0.0854 USD - 0.0946 USD | Request the lead time here |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
||
| 0.1519 USD - 0.1684 USD | 70 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
||
| R904-1 | 0.081 USD - 0.0896 USD | 40 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|
| 0.0777 USD - 0.086 USD | 119 In stock |
White
|
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.189 in
4.8 mm
|
||
| 0.1312 USD - 0.1454 USD | 40 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm