Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Bumper Foot Style | Colour | Base Shape | Material | Base Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.4255 USD - 0.4714 USD | 478055 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.453 in
11.5 mm
|
||
| 0.0816 USD - 0.1581 USD | 29 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.354 in
9.0 mm
|
||
| 0.9192 USD - 1.0185 USD | 4600 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.22 in
31.0 mm
|
||
| 0.3746 USD - 0.415 USD | 136186 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.724 in
18.4 mm
|
||
| 0.3952 USD - 0.4378 USD | 105 In stock |
Elastomer
|
|
Black
|
Round
|
TPE
|
0.394 in
10.0 mm
|
||
| 1.7744 USD - 1.9663 USD | 47189 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.63 in
16.0 mm
|
||
| 0.9192 USD - 1.0185 USD | 5805 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.417 in
36.0 mm
|
||
| 0.1088 USD - 0.1205 USD | 10 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.626 in
15.9 mm
|
||
| 1.1826 USD - 1.3104 USD | 49723 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.394 in
10.0 mm
|
||
| 49099 | 0.3425 USD - 0.3795 USD | 31021 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.748 in
19.0 mm
|
|
| 0.1408 USD - 0.156 USD | 19418 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.433 in
11.0 mm
|
||
| 0.0674 USD - 0.0747 USD | 158028 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.28 in
7.1 mm
|
||
| 0.0979 USD - 0.1085 USD | 63810 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.433 in
11.0 mm
|
||
| 1.159 USD - 1.2841 USD | 2188 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.417 in
36.0 mm
|
||
| 15125 | 0.1971 USD - 0.2184 USD | 79536 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.453 in
11.5 mm
|
|
| 0.2646 USD - 0.2932 USD | 141256 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.63 in
16.0 mm
|
||
| 0.4311 USD - 0.4776 USD | 195107 In stock |
Elastomer
|
|
Black
|
Round
|
TPE
|
0.551 in
14.0 mm
|
||
| 0.0662 USD - 0.0733 USD | 171012 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.374 in
9.5 mm
|
||
| 0.0662 USD - 0.0734 USD | 66510 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.378 in
9.6 mm
|
||
| 1.9782 USD - 2.1919 USD | 3572 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.48 in
63.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue