Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 0.8847 USD - 0.8847 USD | Request the lead time here |
1.654 in
42.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
||
| 6.7374 USD - 6.7374 USD | Request the lead time here |
1.929 in
49.0 mm
|
Mirror
|
Stainless Steel
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| 8.4856 USD - 8.4856 USD | Request the lead time here |
1.929 in
49.0 mm
|
Mirror
|
Stainless Steel
|
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
||
| 6.1722 USD - 6.1722 USD | Request the lead time here |
1.535 in
39.0 mm
|
Mirror
|
Stainless Steel
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
| 3.2956 USD - 3.2956 USD | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.413 in
10.5 mm
|
0.913 in
23.2 mm
|
||
| 2.5361 USD - 2.5361 USD | Request the lead time here |
2.756 in
70.0 mm
|
Chrome Plated
|
Zinc Alloy
|
0.945 in
24.0 mm
|
0.551 in
14.0 mm
|
||
| 5.3533 USD - 5.3533 USD | Request the lead time here |
1.248 in
31.7 mm
|
Bright Chrome
|
Zinc Alloy
|
0.772 in
19.6 mm
|
1.181 in
30.0 mm
|
||
| 1.9291 USD - 1.9291 USD | 29900 In stock |
3.74 in
95.0 mm
|
Stainless Steel
|
Zinc Alloy
|
0.524 in
13.3 mm
|
0.354 in
9.0 mm
|
||
| 6.7767 USD - 6.7767 USD | Request the lead time here |
3.15 in
80.0 mm
|
No Finish
|
Stainless Steel
|
0.571 in
14.5 mm
|
0.472 in
12.0 mm
|
||
| 2.3524 USD - 2.3524 USD | Request the lead time here |
2.48 in
63.0 mm
|
No Finish
|
Zinc Alloy
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 2.544 USD - 2.544 USD | Request the lead time here |
3.504 in
89.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.551 in
14.0 mm
|
||
| 1.513 USD - 1.513 USD | Request the lead time here |
1.772 in
45.0 mm
|
No Finish
|
Zinc Alloy
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
| 3.7034 USD - 3.7034 USD | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.398 in
35.5 mm
|
1.142 in
29.0 mm
|
||
| 5.0122 USD - 5.0122 USD | Request the lead time here |
2.165 in
55.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
| 1.7084 USD - 1.7084 USD | Request the lead time here |
1.72 in
43.7 mm
|
Bright Chrome
|
Zinc Alloy
|
0.559 in
14.2 mm
|
1.673 in
42.5 mm
|
||
| 1.5133 USD - 1.5133 USD | Request the lead time here |
2.224 in
56.5 mm
|
Zinc Plated
|
Steel
|
0.906 in
23.0 mm
|
1.583 in
40.2 mm
|
||
| 3.0532 USD - 3.0532 USD | Request the lead time here |
3.563 in
90.5 mm
|
Powder Coating
|
Zinc Alloy
|
1.142 in
29.0 mm
|
1.142 in
29.0 mm
|
||
| 1.9416 USD - 1.9416 USD | Request the lead time here |
3.15 in
80.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.472 in
12.0 mm
|
||
| 0.6588 USD - 0.6588 USD | Request the lead time here |
1.654 in
42.0 mm
|
Matt
|
Zinc Alloy
|
|
0.417 in
10.6 mm
|
||
| 1.3396 USD - 1.3396 USD | Request the lead time here |
1.299 in
33.0 mm
|
Powder Coating
|
Zinc Alloy
|
0.665 in
16.9 mm
|
1.323 in
33.6 mm