Menu Search

Standard Cable Ties - Locking, Heat Stabilised

In stock

UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Overall Width Full Material View
0.0179 USD - 0.02 USD 22243 In stock
114.8 mm
Natural
36.3 kg
Polyamide 66
0.0315 USD - 0.0349 USD 50328 In stock
25.4 mm
114.8 mm
Black
36.3 kg
Nylon-66 (PA-66)
0.0286 USD - 0.0318 USD Request the lead time here
180.0 mm
150.0 mm
Black
Polyamide 66
0.1131 USD - 0.1254 USD 1000 In stock
222.0 mm
280.0 mm
Black
Polyamide 66
0.0843 USD - 0.0934 USD 4450 In stock
203.2 mm
Black
100.7 kg
Nylon 6/6
WIT-50R-HT-M 0.1915 USD - 0.2122 USD 29233 In stock
222.0 mm
203.2 mm
Natural
Polyamide 4.6
WIT-18R-HT-M 0.0391 USD - 0.0432 USD 11751 In stock
80.0 mm
114.8 mm
Natural
Nylon 4/6
0.0224 USD - 0.0248 USD 39008 In stock
82.6 mm
Natural
36.3 kg
2.5 mm
Nylon 6/6
0.0162 USD - 0.0178 USD 25023 In stock
146.1 mm
Natural
36.3 kg
2.5 mm
Nylon 6/6
0.1983 USD - 0.2198 USD 589 In stock
200.0 mm
336.6 mm
Natural
Nylon 6/6
0.0678 USD - 0.0751 USD 88 In stock
120.0 mm
Black
22.7 kg
Nylon 6/6
0.1483 USD - 0.1643 USD 26 In stock
133.0 mm
Natural
13.6 kg
Nylon 6/6
WITE-18RC-M 0.0238 USD - 0.0263 USD 1880 In stock
20.0 mm
100.0 mm
Natural
9.1 kg
2.5 mm
Nylon 6/6
0.0487 USD - 0.054 USD 2430 In stock
152.4 mm
Natural
100.7 kg
4.6 mm
Nylon 6/6
WIT-18R-M 0.0239 USD - 0.0266 USD 48879 In stock
114.7 mm
Natural
36.3 kg
2.5 mm
Nylon 6/6
0.0761 USD - 0.0844 USD 8873 In stock
203.2 mm
Natural
100.7 kg
Nylon 6/6
0.0382 USD - 0.0422 USD 800 In stock
146.1 mm
Natural
36.3 kg
Nylon 6/6
0.0998 USD - 0.1106 USD 1000 In stock
130.0 mm
Natural
22.0 kg
4.8 mm
Nylon 6/6
WIT-18SF-UVB-M 0.0248 USD - 0.0275 USD 22726 In stock
82.6 mm
Black
36.3 kg
Nylon 6/6
WIT-30R1A-4-01 0.1531 USD - 0.1696 USD 22 In stock
133.0 mm
Natural
13.6 kg
Nylon 6/6
  • of 2
Standard Cable Ties - PA66 ; 114.8 mm | 4.52 in ; Natural

WIT-18R-V0-M

Price Range
0.02 USD - 0.0179 USD

Stock Levels
22243 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    114.8 mm
  • Full Material
    Polyamide 66
Cable Tie 25.4 mm 114.8 mm 2.5 mm 80.0 lbs Nylon Black

WIT-18R-UVB-M

Price Range
0.0349 USD - 0.0315 USD

Stock Levels
50328 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Cable Bundle Diameter Range
    25.4 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - PA66 ; ; Black

WITA-40R-HS-M

Price Range
0.0318 USD - 0.0286 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    37.6 - 180.0 mm
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Overall Length
    150.0 mm
Standard Cable Ties - PA66 ; ; Black

WITA-50RL-HS-M

Price Range
0.1254 USD - 0.1131 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    77.0 - 222.0 mm
  • Maximum Cable Bundle Diameter
    222.0 mm
  • Overall Length
    280.0 mm
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 203.2 mm | 8 in ; ; Minimum Loop Tensile Strength 100.7 kg | 222.0 lbs

WIT-50R-UVB-M

Price Range
0.0934 USD - 0.0843 USD

Stock Levels
4450 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    203.2 mm
  • Full Material
    Nylon 6/6
Standard Cable Ties - Nylon 6/6 ; 203.2 mm | 8 in ; Natural

WIT-50R-HT-M

Price Range
0.2122 USD - 0.1915 USD

Stock Levels
29233 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    50.8 - 222.0 mm
  • Maximum Cable Bundle Diameter
    222.0 mm
  • Overall Length
    203.2 mm
Standard Cable Ties - Nylon 6/6 ; 114.8 mm | 4.52 in ; Natural

WIT-18R-HT-M

Price Range
0.0432 USD - 0.0391 USD

Stock Levels
11751 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 - 80.0 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Overall Length
    114.8 mm
Standard Cable Ties - Locking, Heat Stabilised - 82.6 mm | 3.252 in ; Natural ; 82.6 mm | 3.252 in

WIT-18SF-M

Price Range
0.0248 USD - 0.0224 USD

Stock Levels
39008 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    82.6 mm
  • Overall Width
    2.5 mm
Standard Cable Ties - Locking, Heat Stabilised - 146.1 mm | 5.752 in ; Natural ; 146.1 mm | 5.752 in

WIT-18L-M

Price Range
0.0178 USD - 0.0162 USD

Stock Levels
25023 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    146.1 mm
  • Overall Width
    2.5 mm
Standard Cable Ties - Locking, Heat Stabilised - 336.6 mm | 13.252 in ; Natural ; 336.6 mm | 13.252 in

WITDT-50X

Price Range
0.2198 USD - 0.1983 USD

Stock Levels
589 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Cable Bundle Diameter Range
    25.0 - 200.0 mm
  • Maximum Cable Bundle Diameter
    200.0 mm
  • Overall Length
    336.6 mm
Standard Cable Ties - Locking, Heat Stabilised - 120.0 mm | 4.724 in ; Black ; 120.0 mm | 4.724 in

WIT-FH-1

Price Range
0.0751 USD - 0.0678 USD

Stock Levels
88 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.7 kg
  • Overall Length
    120.0 mm
  • Full Material
    Nylon 6/6
Standard Cable Ties - Locking, Heat Stabilised - ; 133.0 mm | 5.236 in

WIT-30R3A-4-01

Price Range
0.1643 USD - 0.1483 USD

Stock Levels
26 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    13.6 kg
  • Overall Length
    133.0 mm
  • Full Material
    Nylon 6/6
Standard Cable Ties - Locking, Heat Stabilised - 100.0 mm | 3.937 in ; Natural ; 100.0 mm | 3.937 in

WITE-18RC-M

Price Range
0.0263 USD - 0.0238 USD

Stock Levels
1880 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Cable Bundle Diameter Range
    20.0 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
Standard Cable Ties - Locking, Heat Stabilised - 152.4 mm | 6 in ; Natural ; 152.4 mm | 6 in

WIT-50S-M

Price Range
0.054 USD - 0.0487 USD

Stock Levels
2430 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    152.4 mm
  • Overall Width
    4.6 mm
Standard Cable Ties - Locking, Heat Stabilised - Nylon 6/6 ; 114.7 mm | 4.516 in ; Natural

WIT-18R-M

Price Range
0.0266 USD - 0.0239 USD

Stock Levels
48879 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    114.7 mm
  • Overall Width
    2.5 mm
Standard Cable Ties - Locking, Heat Stabilised - PA66 ; 203.2 mm | 8 in ; Natural

WIT-50R-V0-M

Price Range
0.0844 USD - 0.0761 USD

Stock Levels
8873 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    203.2 mm
  • Full Material
    Nylon 6/6
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 146.1 mm | 5.752 in ; ; Minimum Loop Tensile Strength 36.3 kg | 80.0 lbs

WIT-18L-UVB-M

Price Range
0.0422 USD - 0.0382 USD

Stock Levels
800 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    146.1 mm
  • Full Material
    Nylon 6/6
Standard Cable Ties - Locking, Heat Stabilised - 4.8 mm ; 130.0 mm | 5.118 in

WIT-50RLA-4

Price Range
0.1106 USD - 0.0998 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    130.0 mm
  • Overall Width
    4.8 mm
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 82.6 mm | 3.252 in ; ; Minimum Loop Tensile Strength 36.3 kg | 80.0 lbs

WIT-18SF-UVB-M

Price Range
0.0275 USD - 0.0248 USD

Stock Levels
22726 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    82.6 mm
  • Full Material
    Nylon 6/6
Standard Cable Ties - Locking, Heat Stabilised - ; 133.0 mm | 5.236 in

WIT-30R1A-4-01

Price Range
0.1696 USD - 0.1531 USD

Stock Levels
22 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    13.6 kg
  • Overall Length
    133.0 mm
  • Full Material
    Nylon 6/6