Menu Search

Straight Sleeve Bearings

In stock

These all-round Straight Sleeve Bearings are made of Polyamide, PTFE and Carbon Fibre, or Polyamide PFTE and Glass Fibre blends that withstand high pressure loads and can provide maintenance-free operation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
82 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
1.4775 USD - 1.6371 USD 1320 In stock
25.0 mm
30.0 mm
0.3385 USD - 0.3751 USD 573 In stock
9.0 mm
10.0 mm
0.1059 USD - 0.1171 USD 11940 In stock
14.0 mm
1.6998 USD - 1.8833 USD 7785 In stock
30.0 mm
35.0 mm
0.0744 USD - 0.0824 USD 3216 In stock
10.0 mm
0.0452 USD - 0.05 USD 968 In stock
10.0 mm
0.874 USD - 0.9682 USD 840 In stock
20.0 mm
25.0 mm
0.0496 USD - 0.0549 USD 14118 In stock
10.0 mm
1.8939 USD - 2.0987 USD 120 In stock
30.0 mm
32.0 mm
0.5155 USD - 0.5711 USD 1657 In stock
15.0 mm
0.0541 USD - 0.0598 USD 634 In stock
10.0 mm
0.5009 USD - 0.5549 USD 2628 In stock
9.0 mm
12.0 mm
2.4541 USD - 2.7192 USD 28 In stock
30.0 mm
45.0 mm
0.3557 USD - 0.394 USD 40 In stock
3.5 mm
0.0374 USD - 0.0414 USD 110 In stock
10.0 mm
0.1043 USD - 0.1156 USD 94654 In stock
15.0 mm
0.5495 USD - 0.6088 USD 1148 In stock
5.1 mm
0.1089 USD - 0.1207 USD 20 In stock
15.0 mm
0.562 USD - 0.6226 USD 329 In stock
12.0 mm
16.0 mm
0.3068 USD - 0.34 USD 236 In stock
7.5 mm
8.0 mm
  • of 5
Sleeve Bearing - Inside Diameter 30.0 mm | 1.181 in; Outside Diameter 34.0 mm | 1.339 in Nylon 6/6;Glass Fibre;PTFE

103568023243

Price Range
1.6371 USD - 1.4775 USD

Stock Levels
1320 In stock
Attributes
  • Shaft Hole Diameter
    30.0 mm
  • Overall Length
    25.0 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE
Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 12.0 mm | 0.472 in Nylon 6/6;Glass Fibre;PTFE

103520023243

Price Range
0.3751 USD - 0.3385 USD

Stock Levels
573 In stock
Attributes
  • Shaft Hole Diameter
    10.0 mm
  • Overall Length
    9.0 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE
Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 18.0 mm | 0.709 in; Natural Nylon 6/6

103121800002

Price Range
0.1171 USD - 0.1059 USD

Stock Levels
11940 In stock
Attributes
  • Overall Length
    14.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 35.0 mm | 1.378 in; Outside Diameter 39.0 mm | 1.535 in Nylon 6/6;Glass Fibre;PTFE

103580023243

Price Range
1.8833 USD - 1.6998 USD

Stock Levels
7785 In stock
Attributes
  • Shaft Hole Diameter
    35.0 mm
  • Overall Length
    30.0 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE
Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 16.0 mm | 0.63 in; Natural Nylon 6/6

103121600002

Price Range
0.0824 USD - 0.0744 USD

Stock Levels
3216 In stock
Attributes
  • Overall Length
    10.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 12.0 mm | 0.472 in; Natural Nylon 6/6

103081200002

Price Range
0.05 USD - 0.0452 USD

Stock Levels
968 In stock
Attributes
  • Overall Length
    10.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 25.0 mm | 0.984 in; Outside Diameter 28.0 mm | 1.102 in Nylon 6/6;Glass Fibre;PTFE

103562023243

Price Range
0.9682 USD - 0.874 USD

Stock Levels
840 In stock
Attributes
  • Shaft Hole Diameter
    25.0 mm
  • Overall Length
    20.0 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE
Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 14.0 mm | 0.551 in; Natural Nylon 6/6

103101400002

Price Range
0.0549 USD - 0.0496 USD

Stock Levels
14118 In stock
Attributes
  • Overall Length
    10.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 32.0 mm | 1.26 in; Outside Diameter 36.0 mm | 1.417 in Nylon 6/6;Glass Fibre;PTFE

103576023243

Price Range
2.0987 USD - 1.8939 USD

Stock Levels
120 In stock
Attributes
  • Shaft Hole Diameter
    32.0 mm
  • Overall Length
    30.0 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE
Sleeve Bearing - Inside Diameter 16.0 mm | 0.63 in; Outside Diameter 22.0 mm | 0.866 in; Natural Nylon 6/6

103162200002

Price Range
0.5711 USD - 0.5155 USD

Stock Levels
1657 In stock
Attributes
  • Overall Length
    15.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 14.0 mm | 0.551 in; Natural Nylon 6/6

103081400002

Price Range
0.0598 USD - 0.0541 USD

Stock Levels
634 In stock
Attributes
  • Overall Length
    10.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 14.0 mm | 0.551 in Nylon 6/6;Glass Fibre;PTFE

103526023243

Price Range
0.5549 USD - 0.5009 USD

Stock Levels
2628 In stock
Attributes
  • Shaft Hole Diameter
    12.0 mm
  • Overall Length
    9.0 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE
Sleeve Bearing - Inside Diameter 45.0 mm | 1.772 in; Outside Diameter 50.0 mm | 1.969 in Nylon 6/6;Glass Fibre;PTFE

103588023243

Price Range
2.7192 USD - 2.4541 USD

Stock Levels
28 In stock
Attributes
  • Shaft Hole Diameter
    45.0 mm
  • Overall Length
    30.0 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE
White Nylon 6/6 Snap-In Bearing Sleeve Bearing - ; ; Overall Length 3.5 mm | 0.139 in

R12L1-C

Price Range
0.394 USD - 0.3557 USD

Stock Levels
40 In stock
Attributes
  • Overall Length
    3.5 mm
  • Bearing Type
    Snap-In Bearing
  • Colour
    White
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 14.0 mm | 0.551 in; Natural Nylon 6/6

103121400002

Price Range
0.0414 USD - 0.0374 USD

Stock Levels
110 In stock
Attributes
  • Overall Length
    10.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 20.0 mm | 0.787 in; Outside Diameter 24.0 mm | 0.945 in; Natural Nylon 6/6

103202400002

Price Range
0.1156 USD - 0.1043 USD

Stock Levels
94654 In stock
Attributes
  • Overall Length
    15.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
White Nylon 6/6 Snap-In Bearing Sleeve Bearing - ; ; Overall Length 5.1 mm | 0.201 in

R3L2-C

Price Range
0.6088 USD - 0.5495 USD

Stock Levels
1148 In stock
Attributes
  • Overall Length
    5.1 mm
  • Bearing Type
    Snap-In Bearing
  • Colour
    White
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 15.0 mm | 0.591 in; Outside Diameter 20.0 mm | 0.787 in; Natural Nylon 6/6

103152000002

Price Range
0.1207 USD - 0.1089 USD

Stock Levels
20 In stock
Attributes
  • Overall Length
    15.0 mm
  • Colour
    Natural
  • Material
    Nylon 6/6
Sleeve Bearing - Inside Diameter 16.0 mm | 0.63 in; Outside Diameter 18.0 mm | 0.709 in Nylon 6/6;Glass Fibre;PTFE

103544023243

Price Range
0.6226 USD - 0.562 USD

Stock Levels
329 In stock
Attributes
  • Shaft Hole Diameter
    16.0 mm
  • Overall Length
    12.0 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE
Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 10.0 mm | 0.394 in Nylon 6/6;Glass Fibre;PTFE

103512023243

Price Range
0.34 USD - 0.3068 USD

Stock Levels
236 In stock
Attributes
  • Shaft Hole Diameter
    8.0 mm
  • Overall Length
    7.5 mm
  • Material
    Nylon 6/6;Glass Fibre;PTFE