Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 208200534E | 16.8202 USD - 18.6373 USD | 1410 In stock |
|
Black
|
|
|
|
|
| 24.7032 USD - 27.3718 USD | Request the lead time here |
|
Natural
|
|
|
|
||
| 19.7148 USD - 19.7148 USD | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
| 18.2293 USD - 18.2293 USD | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
| 44.4267 USD - 44.4267 USD | Request the lead time here |
4.803 in
122.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.22 in
31.0 mm
|
||
| 53.0832 USD - 53.0832 USD | Request the lead time here |
5.906 in
150.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.299 in
33.0 mm
|
||
| Request the lead time here |
|
Black
|
|
|
|
|||
| 6.167 USD - 6.4915 USD | Request the lead time here |
|
Black
|
|
|
|
||
| Request the lead time here |
|
Natural
|
|
|
|
|||
| 5.9873 USD - 6.3024 USD | Request the lead time here |
|
Black
|
|
|
|
||
| 5.8378 USD - 5.8378 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coating
|
1.323 in
33.6 mm
|
||
| 28.6648 USD - 28.6648 USD | Request the lead time here |
6.417 in
163.0 mm
|
Natural
|
Stainless Steel
|
|
1.398 in
35.5 mm
|
||
| 15.3731 USD - 15.3731 USD | Request the lead time here |
5.394 in
137.0 mm
|
Natural
|
Stainless Steel
|
|
1.26 in
32.0 mm
|
||
| 21.0493 USD - 21.0493 USD | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Stainless Steel
|
Bright Chrome Plating
|
1.319 in
33.5 mm
|
||
| 13.6303 USD - 15.1028 USD | 748 In stock |
|
Black
|
|
|
|
||
| 7.8008 USD - 8.2114 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
| 7.8111 USD - 8.2222 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
| 13.0522 USD - 14.4622 USD | 26 In stock |
|
Black
|
|
|
|
||
| 25.3793 USD - 28.121 USD | Request the lead time here |
|
Black
|
|
|
|
||
| 53.0325 USD - 53.0325 USD | Request the lead time here |
6.85 in
174.0 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.654 in
42.0 mm