Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Colour | Compatible Screw SizeTEST | Type | Base Diameter | Compatible Screw Sizes | View | |
---|---|---|---|---|---|---|---|---|---|
0.1492 USD - 0.1653 USD | 1120 In stock |
0.984 in
25.0 mm
|
Black
|
|
|
0.394 in
10.0 mm
|
|
||
0.1449 USD - 0.1605 USD | 894 In stock |
1.417 in
36.0 mm
|
Black
|
|
|
0.512 in
13.0 mm
|
|
||
0.1098 USD - 0.1216 USD | Request the lead time here |
0.984 in
25.0 mm
|
Orange
|
|
|
0.512 in
13.0 mm
|
|
||
0.1771 USD - 0.1962 USD | 20 In stock |
0.984 in
25.0 mm
|
Orange
|
|
|
0.512 in
13.0 mm
|
|
||
466351 | 0.1418 USD - 0.2749 USD | 26 In stock |
0.63 in
16.0 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
|
|
0.0724 USD - 0.0801 USD | 46893 In stock |
0.512 in
13.0 mm
|
Black
|
|
|
0.276 in
7.0 mm
|
|
||
0.1587 USD - 0.176 USD | 47620 In stock |
1.417 in
36.0 mm
|
Orange
|
|
|
0.512 in
13.0 mm
|
|
||
0.1591 USD - 0.1762 USD | 18 In stock |
0.984 in
25.0 mm
|
Black
|
|
|
0.394 in
10.0 mm
|
|
||
0.1106 USD - 0.1224 USD | 22017 In stock |
0.787 in
20.0 mm
|
Orange
|
|
|
0.394 in
10.0 mm
|
|
||
0.1632 USD - 0.181 USD | 1820 In stock |
1.417 in
36.0 mm
|
Orange
|
|
|
0.669 in
17.0 mm
|
|
||
0.3488 USD - 0.3864 USD | 2470 In stock |
0.787 in
20.0 mm
|
Black
|
|
|
0.335 in
8.5 mm
|
|
||
0.0804 USD - 0.0892 USD | 263 In stock |
0.512 in
13.0 mm
|
Orange
|
|
|
0.276 in
7.0 mm
|
|
||
0.0692 USD - 0.0767 USD | Request the lead time here |
0.669 in
17.0 mm
|
Orange
|
|
|
0.315 in
8.0 mm
|
|
||
0.0662 USD - 0.0734 USD | 67500 In stock |
0.512 in
13.0 mm
|
Orange
|
|
|
0.276 in
7.0 mm
|
|
||
0.073 USD - 0.081 USD | 4 In stock |
0.669 in
17.0 mm
|
Black
|
|
|
0.276 in
7.0 mm
|
|
||
0.0474 USD - 0.0525 USD | 664980 In stock |
0.433 in
11.0 mm
|
Orange
|
|
|
0.217 in
5.5 mm
|
|
||
0.1217 USD - 0.1349 USD | 19 In stock |
1.417 in
36.0 mm
|
Orange
|
|
|
0.512 in
13.0 mm
|
|
||
0.1038 USD - 0.115 USD | 1635 In stock |
0.787 in
20.0 mm
|
Orange
|
|
|
0.394 in
10.0 mm
|
|
||
0.0927 USD - 0.1027 USD | 10 In stock |
0.669 in
17.0 mm
|
Black
|
|
|
0.276 in
7.0 mm
|
|
||
0.1576 USD - 0.1747 USD | 1182 In stock |
1.417 in
36.0 mm
|
Orange
|
|
|
0.63 in
16.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue