Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented Cap Screws, made of PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
Features a hollow core or vent that allows trapped gas or liquid to escape, which makes them ideal for vacuum applications.
The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR2012
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | h1 | l2 | A/F | l1 ±0.2 | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 4.9967 USD - 5.2596 USD | Request the lead time here |
7.0
|
M4
|
4.0
|
1.4
|
3.0
|
10.0
|
1.0
|
||
| 5.7264 USD - 6.0278 USD | Request the lead time here |
5.5
|
M3
|
3.0
|
1.0
|
2.5
|
15.0
|
1.0
|
||
| 5.2774 USD - 5.5551 USD | Request the lead time here |
7.0
|
M4
|
4.0
|
1.4
|
3.0
|
12.0
|
1.0
|
||
| 7.0177 USD - 7.3871 USD | Request the lead time here |
8.5
|
M5
|
5.0
|
1.6
|
4.0
|
20.0
|
1.3
|
||
| 7.13 USD - 7.5053 USD | Request the lead time here |
10.0
|
M6
|
6.0
|
2.0
|
5.0
|
20.0
|
1.6
|
||
| 7.916 USD - 8.3326 USD | Request the lead time here |
13.0
|
M8
|
8.0
|
2.5
|
6.0
|
25.0
|
1.8
|
||
| 7.916 USD - 8.3326 USD | Request the lead time here |
18.0
|
M12
|
12.0
|
3.5
|
10.0
|
15.0
|
1.8
|
||
| 4.6597 USD - 4.9051 USD | Request the lead time here |
5.5
|
M3
|
3.0
|
1.0
|
2.5
|
8.0
|
1.0
|
||
| 4.7159 USD - 4.9641 USD | Request the lead time here |
7.0
|
M4
|
4.0
|
1.4
|
3.0
|
8.0
|
1.0
|
||
| 8.0283 USD - 8.4508 USD | Request the lead time here |
8.5
|
M5
|
5.0
|
1.6
|
4.0
|
25.0
|
1.3
|
||
| 8.9827 USD - 9.4555 USD | 74 In stock |
8.5
|
M5
|
5.0
|
1.6
|
4.0
|
30.0
|
1.3
|
||
| 7.916 USD - 8.3326 USD | Request the lead time here |
18.0
|
M12
|
12.0
|
3.5
|
10.0
|
20.0
|
1.8
|
||
| 5.2212 USD - 5.496 USD | Request the lead time here |
5.5
|
M3
|
3.0
|
1.0
|
2.5
|
12.0
|
1.0
|
||
| 7.8598 USD - 8.2735 USD | Request the lead time here |
7.0
|
M4
|
4.0
|
1.4
|
3.0
|
30.0
|
1.0
|
||
| 5.6141 USD - 5.9097 USD | Request the lead time here |
10.0
|
M6
|
6.0
|
2.0
|
5.0
|
8.0
|
1.6
|
||
| 7.6353 USD - 8.0371 USD | Request the lead time here |
10.0
|
M6
|
6.0
|
2.0
|
5.0
|
25.0
|
1.6
|
||
| 9.4318 USD - 9.9283 USD | Request the lead time here |
18.0
|
M12
|
12.0
|
3.5
|
10.0
|
30.0
|
1.8
|
||
| 5.1089 USD - 5.3778 USD | Request the lead time here |
8.5
|
M5
|
5.0
|
1.6
|
4.0
|
10.0
|
1.3
|
||
| 8.0843 USD - 8.5099 USD | Request the lead time here |
10.0
|
M6
|
6.0
|
2.0
|
5.0
|
30.0
|
1.6
|
||
| 4.379 USD - 4.6095 USD | Request the lead time here |
7.0
|
M4
|
4.0
|
1.4
|
3.0
|
6.0
|
1.0