These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.121 - $1.7173 | 5047 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
LDPE
|
0.709 in
18.0 mm
|
1
|
||
| $0.242 - $1.5146 | 7500 In stock |
0.461 in
11.7 mm
|
2.031 in
51.6 mm
|
1.835 in
46.6 mm
|
LDPE
|
1.820 in
46.2 mm
|
1
|
||
| $0.0275 - $0.3878 | 20667 In stock |
0.301 in
7.64 mm
|
0.380 in
9.7 mm
|
0.269 in
6.8 mm
|
LDPE
|
0.209 in
5.3 mm
|
1
|
||
| $0.163 - $2.3293 | 33908 In stock |
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
0.693 in
17.6 mm
|
TPR
|
0.693 in
17.6 mm
|
Flexible
|
||
| $0.0651 - $0.9156 | 1000 In stock |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
1
|
||
| $0.0273 - $0.3855 | 19948 In stock |
0.327 in
8.3 mm
|
0.469 in
11.9 mm
|
0.303 in
7.7 mm
|
LDPE
|
0.239 in
6.1 mm
|
1
|
||
| $0.028 - $0.3935 | 83641 In stock |
0.374 in
9.5 mm
|
0.594 in
15.1 mm
|
0.428 in
10.9 mm
|
LDPE
|
0.362 in
9.2 mm
|
|
||
| $0.0814 - $1.1448 | 1009 In stock |
0.374 in
9.5 mm
|
1.043 in
26.5 mm
|
0.492 in
12.5 mm
|
LDPE
|
0.413 in
10.5 mm
|
1
|
||
| $0.155 - $2.184 | 500 In stock |
0.472 in
12.0 mm
|
1.661 in
42.2 mm
|
1.102 in
28.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
1
|
||
| $0.9289 - $12.2955 | 1539 In stock |
0.984 in
25.0 mm
|
2.937 in
74.6 mm
|
2.764 in
70.2 mm
|
LDPE - PIR
|
2.654 in
67.4 mm
|
1
|
||
| $0.126 - $1.7743 | 64000 In stock |
0.433 in
11.0 mm
|
1.406 in
35.7 mm
|
0.846 in
21.5 mm
|
LDPE
|
0.748 in
19.0 mm
|
1
|
||
| $0.113 - $1.6021 | 4553 In stock |
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
0.709 in
18.0 mm
|
LDPE
|
0.61 in
15.5 mm
|
1
|
||
| $0.0352 - $0.4658 | 38603 In stock |
0.531 in
13.5 mm
|
0.813 in
20.7 mm
|
0.668 in
17 mm
|
LDPE
|
0.580 in
14.7 mm
|
|
||
| $0.0327 - $0.4337 | 67500 In stock |
0.469 in
11.9 mm
|
0.719 in
18.3 mm
|
0.568 in
14.4 mm
|
LDPE
|
0.500 in
12.7 mm
|
|
||
| $0.0731 - $1.0281 | 25432 In stock |
0.752 in
19.1 mm
|
1.120 in
28.4 mm
|
0.973 in
24.7 mm
|
LDPE
|
0.869 in
22.1 mm
|
|
||
| $0.0793 - $1.1187 | 69749 In stock |
0.752 in
19.1 mm
|
1.620 in
41.1 mm
|
1.465 in
37.2 mm
|
LDPE
|
1.312 in
33.3 mm
|
|
||
| CP12A | $0.0301 - $0.4234 | 90500 In stock |
0.406 in
10.3 mm
|
0.656 in
16.7 mm
|
0.512 in
13 mm
|
LDPE
|
0.448 in
11.4 mm
|
|
|
| CP24A | $0.0388 - $0.5473 | 50292 In stock |
0.591 in
15.0 mm
|
1.000 in
25.4 mm
|
0.825 in
21 mm
|
LDPE
|
0.727 in
18.5 mm
|
|
|
| $0.10 - $1.4228 | 8000 In stock |
0.709 in
18.0 mm
|
1.530 in
38.9 mm
|
1.360 in
34.5 mm
|
LDPE
|
1.235 in
31.4 mm
|
1
|
||
| $0.0562 - $0.7894 | 60000 In stock |
0.752 in
19.1 mm
|
1.340 in
34 mm
|
1.146 in
29.1 mm
|
LDPE
|
1.026 in
26.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue