Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Internal Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.2288 - $0.305 | Request the lead time here |
|
|
0.218 in
5.5 mm
|
||
$0.2133 - $0.2633 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
$0.2433 - $0.3357 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
$0.1806 - $0.2232 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
$0.2365 - $0.3265 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
$0.1674 - $0.2066 | Request the lead time here |
|
|
0.625 in
15.9 mm
|
||
$0.1615 - $0.1995 | Request the lead time here |
|
|
0.500 in
12.7 mm
|
||
$0.1955 - $0.2605 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
$0.1439 - $0.1777 | Request the lead time here |
|
|
0.188 in
4.8 mm
|
||
$0.1461 - $0.1805 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
$0.2175 - $0.3001 | Request the lead time here |
|
|
0.625 in
15.9 mm
|
||
$0.4658 - $0.6429 | Request the lead time here |
|
|
1.500 in
38.1 mm
|
||
$0.1527 - $0.1887 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
$0.2114 - $0.2917 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
$0.1377 - $0.1701 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
$0.1615 - $0.1995 | Request the lead time here |
|
|
0.500 in
12.7 mm
|
||
$0.1704 - $0.2103 | Request the lead time here |
|
|
0.750 in
19.1 mm
|
||
$0.1602 - $0.1977 | Request the lead time here |
|
|
0.625 in
15.9 mm
|
||
$0.2433 - $0.3357 | Request the lead time here |
|
|
1.000 in
25.4 mm
|
||
$0.1686 - $0.2082 | Request the lead time here |
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue