Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $8.0667 - $22.6854 | 933 In stock |
150
|
9.000 in
228.6 mm
|
4.000 in
|
||
| $13.1206 - $32.777 | 190 In stock |
300
|
10.000 in
254 mm
|
4.000 in
|
||
| $58.3615 - $145.8954 | 32 In stock |
150
|
21.000 in
533.4 mm
|
14.000 in
|
||
| FF31766A | $9.7897 - $24.4743 | 214 In stock |
150
|
7.500 in
190.5 mm
|
3.000 in
|
|
| $20.7669 - $51.909 | 527 In stock |
300
|
12.500 in
317.5 mm
|
6.000 in
|
||
| FF31877A | $71.5253 - $178.8333 | 23 In stock |
150
|
23.500 in
596.9 mm
|
16.000 in
|
|
| $10.5283 - $26.3409 | 237 In stock |
300
|
7.500 in
190.5 mm
|
2-1/2 in
|
||
| $15.2927 - $38.1996 | 471 In stock |
150
|
8.500 in
215.9 mm
|
3-1/2 in
|
||
| $17.2912 - $43.2361 | 134 In stock |
150
|
11.000 in
279.4 mm
|
6.000 in
|
||
| FF31867A | $11.0061 - $27.4991 | 592 In stock |
300
|
8.250 in
209.6 mm
|
3.000 in
|
|
| $56.3919 - $140.9877 | 40 In stock |
300
|
20.500 in
520.7 mm
|
12.000 in
|
||
| $7.5017 - $18.7619 | 608 In stock |
300
|
6.118 in
155.4 mm
|
1-1/2 in
|
||
| $10.9049 - $27.274 | 576 In stock |
150
|
7.000 in
177.8 mm
|
2-1/2 in
|
||
| $4.4027 - $11.0223 | 260 In stock |
150
|
3.940 in
100.1 mm
|
3/4 in
|
||
| $7.2265 - $18.0539 | 225 In stock |
150
|
6.000 in
152.4 mm
|
2.000 in
|
||
| FF31871A | $35.5671 - $88.9178 | 25 In stock |
300
|
15.000 in
381 mm
|
8.000 in
|
|
| FF31879A | $91.148 - $227.878 | 53 In stock |
150
|
25.000 in
635 mm
|
18.000 in
|
|
| FF31943A | $128.4963 - $321.2369 | 18 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
|
| $16.1908 - $40.4846 | 766 In stock |
150
|
10.000 in
254 mm
|
5.000 in
|
||
| $0.0586 - $0.3669 | 12780 In stock |
|
1.330 in
33.8 mm
|
0.625 in