Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $72.1481 - $180.3459 | 6 In stock |
300
|
25.500 in
647.7 mm
|
16.000 in
|
||
| $5.3438 - $13.3554 | 683 In stock |
300, 400, 600
|
4.881 in
124 mm
|
1.000 in
|
||
| $15.9735 - $39.9374 | 46 In stock |
300
|
9.000 in
228.6 mm
|
3-1/2 in
|
||
| $0.0475 - $0.2961 | 12500 In stock |
|
1.190 in
30.2 mm
|
0.500 in
|
||
| $5.8652 - $14.6751 | 2700 In stock |
150
|
5.000 in
127 mm
|
1-1/2 in
|
||
| $50.2516 - $125.637 | 125 In stock |
150
|
19.090 in
484.9 mm
|
12.000 in
|
||
| FF31882A | $114.507 - $286.2715 | 19 In stock |
300
|
30.500 in
774.7 mm
|
20.000 in
|
|
| $128.4963 - $321.2369 | 184 In stock |
300
|
36.000 in
914.4 mm
|
24.000 in
|
||
| $0.0885 - $0.5537 | 1165 In stock |
|
1.971 in
50.1 mm
|
1.250 in
|
||
| $101.6184 - $254.0255 | 98 In stock |
150
|
27.500 in
698.5 mm
|
20.000 in
|
||
| $0.0781 - $0.4876 | 21652 In stock |
|
1.760 in
44.7 mm
|
1.000 in
|
||
| $7.5017 - $18.7619 | 608 In stock |
300
|
6.118 in
155.4 mm
|
1-1/2 in
|
||
| $10.9049 - $27.274 | 576 In stock |
150
|
7.000 in
177.8 mm
|
2-1/2 in
|
||
| FF31836A | $4.2433 - $10.6038 | 548 In stock |
150
|
3.500 in
88.9 mm
|
1/2 in
|
|
| $35.9003 - $89.7385 | 151 In stock |
150
|
16.000 in
406.4 mm
|
10.000 in
|
||
| $109.511 - $273.7852 | 16 In stock |
300
|
28.000 in
711.2 mm
|
18.000 in
|
||
| $4.5763 - $11.4245 | 588 In stock |
300, 400, 600
|
3.750 in
95.3 mm
|
1/2 in
|
||
| $13.1958 - $37.2353 | 60 In stock |
300
|
11.000 in
279.4 mm
|
5.000 in
|
||
| $0.0624 - $0.3894 | 18000 In stock |
|
1.510 in
38.4 mm
|
0.750 in
|
||
| $0.2375 - $0.5953 | 1 In stock |
|
3.310 in
84.1 mm
|
2.500 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue