Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.2375 - $0.5953 | 1 In stock |
|
3.310 in
84.1 mm
|
2.500 in
|
||
| $0.1281 - $0.8014 | 19200 In stock |
|
2.385 in
60.6 mm
|
1.500 in
|
||
| $4.4027 - $11.0223 | 260 In stock |
150
|
3.940 in
100.1 mm
|
3/4 in
|
||
| $40.2158 - $100.5515 | 53 In stock |
300
|
17.500 in
444.5 mm
|
10.000 in
|
||
| $7.5017 - $18.7619 | 608 In stock |
300
|
6.118 in
155.4 mm
|
1-1/2 in
|
||
| $13.1206 - $32.777 | 190 In stock |
300
|
10.000 in
254 mm
|
4.000 in
|
||
| $10.5283 - $26.3409 | 237 In stock |
300
|
7.500 in
190.5 mm
|
2-1/2 in
|
||
| $15.2927 - $38.1996 | 471 In stock |
150
|
8.500 in
215.9 mm
|
3-1/2 in
|
||
| $24.8072 - $62.0301 | 686 In stock |
150
|
13.500 in
342.9 mm
|
8.000 in
|
||
| $15.9735 - $39.9374 | 46 In stock |
300
|
9.000 in
228.6 mm
|
3-1/2 in
|
||
| $0.0475 - $0.2961 | 12500 In stock |
|
1.190 in
30.2 mm
|
0.500 in
|
||
| $10.9049 - $27.274 | 576 In stock |
150
|
7.000 in
177.8 mm
|
2-1/2 in
|
||
| $0.0781 - $0.4876 | 21652 In stock |
|
1.760 in
44.7 mm
|
1.000 in
|
||
| FF31766A | $9.7897 - $24.4743 | 214 In stock |
150
|
7.500 in
190.5 mm
|
3.000 in
|
|
| $20.7669 - $51.909 | 527 In stock |
300
|
12.500 in
317.5 mm
|
6.000 in
|
||
| FF31877A | $71.5253 - $178.8333 | 23 In stock |
150
|
23.500 in
596.9 mm
|
16.000 in
|
|
| $0.1665 - $0.4185 | 33000 In stock |
|
2.810 in
71.4 mm
|
2.000 in
|
||
| $72.1481 - $180.3459 | 6 In stock |
300
|
25.500 in
647.7 mm
|
16.000 in
|
||
| FF31867A | $11.0061 - $27.4991 | 592 In stock |
300
|
8.250 in
209.6 mm
|
3.000 in
|
|
| $101.6184 - $254.0255 | 98 In stock |
150
|
27.500 in
698.5 mm
|
20.000 in