Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.0586 - $0.3669 | 12780 In stock |
|
1.330 in
33.8 mm
|
0.625 in
|
||
| $5.3438 - $13.3554 | 683 In stock |
300, 400, 600
|
4.881 in
124 mm
|
1.000 in
|
||
| FF31871A | $35.5671 - $88.9178 | 25 In stock |
300
|
15.000 in
381 mm
|
8.000 in
|
|
| $24.8072 - $62.0301 | 686 In stock |
150
|
13.500 in
342.9 mm
|
8.000 in
|
||
| $35.9003 - $89.7385 | 151 In stock |
150
|
16.000 in
406.4 mm
|
10.000 in
|
||
| $109.511 - $273.7852 | 16 In stock |
300
|
28.000 in
711.2 mm
|
18.000 in
|
||
| $4.5763 - $11.4245 | 588 In stock |
300, 400, 600
|
3.750 in
95.3 mm
|
1/2 in
|
||
| FF31867A | $11.0061 - $27.4991 | 592 In stock |
300
|
8.250 in
209.6 mm
|
3.000 in
|
|
| FF31766A | $9.7897 - $24.4743 | 214 In stock |
150
|
7.500 in
190.5 mm
|
3.000 in
|
|
| $20.7669 - $51.909 | 527 In stock |
300
|
12.500 in
317.5 mm
|
6.000 in
|
||
| FF31877A | $71.5253 - $178.8333 | 23 In stock |
150
|
23.500 in
596.9 mm
|
16.000 in
|
|
| $10.5283 - $26.3409 | 237 In stock |
300
|
7.500 in
190.5 mm
|
2-1/2 in
|
||
| $0.0475 - $0.2961 | 12500 In stock |
|
1.190 in
30.2 mm
|
0.500 in
|
||
| $40.2158 - $100.5515 | 53 In stock |
300
|
17.500 in
444.5 mm
|
10.000 in
|
||
| $5.5466 - $13.8704 | 2836 In stock |
150, 300, 400, 600
|
4.618 in
117.3 mm
|
3/4 in
|
||
| $0.0781 - $0.4876 | 21652 In stock |
|
1.760 in
44.7 mm
|
1.000 in
|
||
| FF31879A | $91.148 - $227.878 | 53 In stock |
150
|
25.000 in
635 mm
|
18.000 in
|
|
| FF31943A | $128.4963 - $321.2369 | 18 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
|
| FF31783A | $8.1533 - $101.9837 | 219 In stock |
300
|
6.515 in
165.5 mm
|
2.000 in
|
|
| FF31836A | $4.2433 - $10.6038 | 548 In stock |
150
|
3.500 in
88.9 mm
|
1/2 in