Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Color | d1 | H | View | |
|---|---|---|---|---|---|---|---|
| $0.0379 - $0.0589 | 5000 In stock |
0.512 in
13.0 mm
|
Yellow
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
||
| $0.071 - $0.1105 | 5000 In stock |
0.685 in
17.4 mm
|
Yellow
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1241 - $0.1931 | 2000 In stock |
1.122 in
28.5 mm
|
Yellow
|
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2113 - $0.3287 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
1.26 in
32.0 mm
|
0.866 in
22.0 mm
|
||
| $0.0554 - $0.0862 | 5000 In stock |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1109 - $0.1725 | 3000 In stock |
0.87 in
22.1 mm
|
Yellow
|
0.701 in
17.8 mm
|
1.024 in
26.0 mm
|
||
| $0.1333 - $0.2073 | 2500 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.89 in
22.6 mm
|
1.024 in
26.0 mm
|
||
| $0.3035 - $0.4721 | 500 In stock |
1.693 in
43.0 mm
|
Yellow
|
1.535 in
39.0 mm
|
1.102 in
28.0 mm
|
||
| $0.0895 - $0.1392 | 5000 In stock |
0.783 in
19.9 mm
|
Yellow
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| $0.071 - $0.1105 | 5000 In stock |
0.795 in
20.2 mm
|
Yellow
|
0.618 in
15.7 mm
|
0.472 in
12.0 mm
|
||
| $0.1118 - $0.1739 | 1500 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1487 - $0.2313 | 1000 In stock |
1.28 in
32.5 mm
|
Yellow
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1364 - $0.2121 | 1500 In stock |
1.228 in
31.2 mm
|
Yellow
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1048 - $0.163 | 4000 In stock |
0.858 in
21.8 mm
|
Yellow
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0302 - $0.047 | 4000 In stock |
0.354 in
9.0 mm
|
Yellow
|
0.197 in
5.0 mm
|
0.512 in
13.0 mm
|
||
| $0.0348 - $0.0542 | 5000 In stock |
0.425 in
10.8 mm
|
Yellow
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0741 - $0.1152 | 5000 In stock |
0.717 in
18.2 mm
|
Yellow
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0863 - $0.1343 | 4000 In stock |
0.835 in
21.2 mm
|
Yellow
|
0.669 in
17.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0394 - $0.0613 | 5000 In stock |
0.559 in
14.2 mm
|
Yellow
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.3434 - $0.5342 | 500 In stock |
1.732 in
44.0 mm
|
Yellow
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm