Menu Search

Flanged Caps

In stock

Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability D Color d1 H View
$0.0348 - $0.0542 5000 In stock
0.425 in
Yellow
0.276 in
0.394 in
$0.0741 - $0.1152 5000 In stock
0.717 in
Yellow
0.551 in
0.591 in
$0.0863 - $0.1343 4000 In stock
0.835 in
Yellow
0.669 in
0.787 in
$0.0554 - $0.0862 5000 In stock
0.571 in
Yellow
0.433 in
0.591 in
$0.1109 - $0.1725 3000 In stock
0.87 in
Yellow
0.701 in
1.024 in
$0.1333 - $0.2073 2500 In stock
1.016 in
Yellow
0.89 in
1.024 in
$0.1425 - $0.2216 1000 In stock
1.295 in
Yellow
1.142 in
0.787 in
$0.0317 - $0.0493 5000 In stock
0.394 in
Yellow
0.236 in
0.394 in
$0.0895 - $0.1392 5000 In stock
0.783 in
Yellow
0.63 in
0.591 in
$0.1048 - $0.163 4000 In stock
0.858 in
Yellow
0.709 in
0.591 in
$0.1272 - $0.1978 1500 In stock
1.138 in
Yellow
0.984 in
0.787 in
$0.1118 - $0.1739 3000 In stock
0.992 in
Yellow
0.815 in
0.787 in
$0.071 - $0.1105 5000 In stock
0.685 in
Yellow
0.512 in
0.787 in
$0.1241 - $0.1931 2000 In stock
1.122 in
Yellow
0.945 in
0.787 in
$0.2113 - $0.3287 Request the lead time here
1.417 in
Yellow
1.26 in
0.866 in
$0.071 - $0.1105 5000 In stock
0.795 in
Yellow
0.618 in
0.472 in
$0.0455 - $0.0708 5000 In stock
0.661 in
Yellow
0.5 in
0.394 in
$0.0986 - $0.1534 2500 In stock
0.933 in
Yellow
0.787 in
0.787 in
$0.1487 - $0.2313 1000 In stock
1.28 in
Yellow
1.102 in
0.787 in
$0.0956 - $0.1487 6000 In stock
0.913 in
Yellow
0.748 in
0.787 in
  • of 2
- Flange Diameter - 10.8 mm | 0.425 in; Inside Diameter 7.1 mm | 0.280 in; TPE; Yellow

20571733

Price Range
$0.0542 - $0.0348

Stock Levels
5000 In stock
Attributes
  • D
    0.425 in
  • d1
    0.276 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 18.2 mm | 0.717 in; Inside Diameter 14 mm | 0.550 in; TPE; Yellow

20571818

Price Range
$0.1152 - $0.0741

Stock Levels
5000 In stock
Attributes
  • D
    0.717 in
  • d1
    0.551 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 21.2 mm | 0.835 in; Inside Diameter 17 mm | 0.670 in; TPE; Yellow

20571849

Price Range
$0.1343 - $0.0863

Stock Levels
4000 In stock
Attributes
  • D
    0.835 in
  • d1
    0.669 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 14.5 mm | 0.571 in; Inside Diameter 10.9 mm | 0.430 in; TPE; Yellow

20571788

Price Range
$0.0862 - $0.0554

Stock Levels
5000 In stock
Attributes
  • D
    0.571 in
  • d1
    0.433 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 22.1 mm | 0.870 in; Inside Diameter 17.8 mm | 0.700 in; TPE; Yellow

20571856

Price Range
$0.1725 - $0.1109

Stock Levels
3000 In stock
Attributes
  • D
    0.87 in
  • d1
    0.701 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 25.8 mm | 1.015 in; Inside Diameter 22.6 mm | 0.889 in; TPE; Yellow

20571917

Price Range
$0.2073 - $0.1333

Stock Levels
2500 In stock
Attributes
  • D
    1.016 in
  • d1
    0.89 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 32.9 mm | 1.295 in; Inside Diameter 29 mm | 1.140 in; TPE; Yellow

20571986

Price Range
$0.2216 - $0.1425

Stock Levels
1000 In stock
Attributes
  • D
    1.295 in
  • d1
    1.142 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 9.9 mm | 0.390 in; Inside Diameter 6.1 mm | 0.240 in; TPE; Yellow

20571726

Price Range
$0.0493 - $0.0317

Stock Levels
5000 In stock
Attributes
  • D
    0.394 in
  • d1
    0.236 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 19.9 mm | 0.783 in; Inside Diameter 16 mm | 0.630 in; TPE; Yellow

20571832

Price Range
$0.1392 - $0.0895

Stock Levels
5000 In stock
Attributes
  • D
    0.783 in
  • d1
    0.63 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 21.8 mm | 0.858 in; Inside Diameter 18 mm | 0.710 in; TPE; Yellow

20571863

Price Range
$0.163 - $0.1048

Stock Levels
4000 In stock
Attributes
  • D
    0.858 in
  • d1
    0.709 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 28.9 mm | 1.138 in; Inside Diameter 25 mm | 0.984 in; TPE; Yellow

20571948

Price Range
$0.1978 - $0.1272

Stock Levels
1500 In stock
Attributes
  • D
    1.138 in
  • d1
    0.984 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 25.2 mm | 0.992 in; Inside Diameter 20.7 mm | 0.815 in; TPE; Yellow

20572075

Price Range
$0.1739 - $0.1118

Stock Levels
3000 In stock
Attributes
  • D
    0.992 in
  • d1
    0.815 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 17.4 mm | 0.685 in; Inside Diameter 13 mm | 0.510 in; TPE; Yellow

20571801

Price Range
$0.1105 - $0.071

Stock Levels
5000 In stock
Attributes
  • D
    0.685 in
  • d1
    0.512 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 28.5 mm | 1.122 in; Inside Diameter 23.9 mm | 0.940 in; TPE; Yellow

20571931

Price Range
$0.1931 - $0.1241

Stock Levels
2000 In stock
Attributes
  • D
    1.122 in
  • d1
    0.945 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 36.4 mm | 1.433 in; Inside Diameter 32.6 mm | 1.283 in; TPE; Yellow

20572006

Price Range
$0.3287 - $0.2113

Stock Levels
Request the lead time here
Attributes
  • D
    1.417 in
  • d1
    1.26 in
  • H
    0.866 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 20.2 mm | 0.795 in; Inside Diameter 15.7 mm | 0.618 in; TPE; Yellow

20572068

Price Range
$0.1105 - $0.071

Stock Levels
5000 In stock
Attributes
  • D
    0.795 in
  • d1
    0.618 in
  • H
    0.472 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 16.8 mm | 0.661 in; Inside Diameter 12.7 mm | 0.500 in; TPE; Yellow

20572051

Price Range
$0.0708 - $0.0455

Stock Levels
5000 In stock
Attributes
  • D
    0.661 in
  • d1
    0.5 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 23.7 mm | 0.933 in; Inside Diameter 20.1 mm | 0.790 in; TPE; Yellow

20571887

Price Range
$0.1534 - $0.0986

Stock Levels
2500 In stock
Attributes
  • D
    0.933 in
  • d1
    0.787 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 32.5 mm | 1.280 in; Inside Diameter 27.9 mm | 1.100 in; TPE; Yellow

20571979

Price Range
$0.2313 - $0.1487

Stock Levels
1000 In stock
Attributes
  • D
    1.28 in
  • d1
    1.102 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow
- Flange Diameter - 23.2 mm | 0.913 in; Inside Diameter 19.1 mm | 0.750 in; TPE; Yellow

20571870

Price Range
$0.1487 - $0.0956

Stock Levels
6000 In stock
Attributes
  • D
    0.913 in
  • d1
    0.748 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Color
    Yellow