Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | Color | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
$0.092 - $0.5329 | 182349 In stock |
UNF
|
Natural
|
|
0.688 in
17.5 mm
|
|
|
||
$0.1477 - $0.8549 | 2096 In stock |
NPT
|
Natural
|
|
0.970 in
24.6 mm
|
|
|
||
$0.0572 - $0.3311 | 217500 In stock |
UNF
|
Natural
|
|
0.570 in
14.5 mm
|
|
|
||
$0.093 - $0.5387 | 14219 In stock |
NPT
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
$0.041 - $0.2371 | 79382 In stock |
UNF
|
Natural
|
|
0.590 in
15 mm
|
|
|
||
$0.0779 - $0.4516 | 156587 In stock |
UNF
|
Orange
|
|
1.540 in
39.1 mm
|
|
|
||
$0.1316 - $0.7618 | 46154 In stock |
Metric
|
Natural
|
|
0.472 in
12.0 mm
|
|
|
||
$0.1114 - $0.6454 | Request the lead time here |
Metric
|
Natural
|
|
0.665 in
16.9 mm
|
|
|
||
$0.0474 - $0.2742 | 22908 In stock |
NPT
|
Natural
|
|
0.530 in
13.5 mm
|
|
|
||
$0.0591 - $0.3418 | 93900 In stock |
UNF
|
Orange
|
|
0.688 in
17.5 mm
|
|
|
||
$0.0675 - $0.3904 | Request the lead time here |
UNF
|
Natural
|
|
1.020 in
25.9 mm
|
|
|
||
$0.0656 - $0.3796 | Request the lead time here |
UNF
|
Natural
|
|
1.280 in
32.5 mm
|
|
|
||
$0.0583 - $0.3375 | Request the lead time here |
UNF
|
Orange
|
|
0.845 in
21.5 mm
|
|
|
||
$0.041 - $0.2371 | 88280 In stock |
UNF
|
Natural
|
|
0.600 in
15.2 mm
|
|
|
||
$0.1372 - $0.794 | 283491 In stock |
Metric
|
Natural
|
|
0.555 in
14.1 mm
|
|
|
||
$0.0623 - $0.3607 | 42920 In stock |
UNF
|
Natural
|
|
0.660 in
16.8 mm
|
|
|
||
$0.1394 - $0.8072 | 51300 In stock |
UNF
|
Orange
|
|
0.960 in
24.4 mm
|
|
|
||
$0.0526 - $0.3046 | 39152 In stock |
UNF
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
$0.0509 - $0.2952 | 100505 In stock |
UNF
|
Natural
|
|
0.500 in
12.7 mm
|
|
|
||
$0.092 - $0.5329 | 10000 In stock |
UNF
|
Orange
|
|
1.062 in
27 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue