Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.
It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cable Width | Base Width | Base Length | View | |
---|---|---|---|---|---|---|
$0.0956 - $0.1311 | 16000 In stock |
|
|
1.425 in
36.2 mm
|
||
$0.1418 - $0.1864 | Request the lead time here |
|
|
3 in
76.2 mm
|
||
$0.1446 - $0.1642 | 2000 In stock |
1.5 in
38.1 mm