Menu Search

Insulating Cup Washers

In stock

Cupped Washers, also known as Insulator Washers, are designed to protect the head of a metal screw from electrical contact.

Our Cup Washer range is made from Nylon 6/6 that benefits from a UL94 V2 flame rating, as well as being corrosion resistant, and have resistance against oil and most chemicals.

This insulator washer range can accommodate the most common screw head styles, including; Cheese, Pan and Fillister.

  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Height Bore Diameter Inside Diameter Outside Diameter Bore Depth View
$0.0782 - $0.1073 Request the lead time here
0.5 in
0.626 in
0.343 in
0.874 in
0.378 in
$0.0704 - $0.0781 Request the lead time here
0.169 in
0.354 in
0.169 in
0.413 in
0.13 in
$0.0448 - $0.0501 Request the lead time here
0.205 in
0.354 in
0.169 in
0.413 in
0.165 in
$0.10 - $0.1371 Request the lead time here
0.224 in
0.752 in
0.382 in
1 in
0.126 in
$0.0466 - $0.0519 Request the lead time here
0.232 in
0.409 in
0.193 in
0.469 in
0.189 in
$0.0533 - $0.0732 Request the lead time here
0.374 in
0.626 in
0.343 in
0.874 in
0.252 in
$0.0279 - $0.0311 Request the lead time here
0.138 in
0.39 in
0.189 in
0.496 in
0.094 in
$0.0368 - $0.0411 Request the lead time here
0.181 in
0.299 in
0.142 in
0.358 in
0.142 in
$0.0256 - $0.0284 Request the lead time here
0.169 in
0.402 in
0.319 in
0.5 in
0.122 in
$0.2113 - $0.2898 Request the lead time here
0.531 in
0.787 in
0.437 in
1.094 in
0.197 in
$0.0713 - $0.0793 Request the lead time here
0.787 in
0.465 in
0.26 in
0.531 in
0.65 in
$0.0272 - $0.0303 Request the lead time here
0.256 in
0.244 in
0.114 in
0.303 in
0.217 in
$0.0471 - $0.0522 Request the lead time here
0.157 in
0.374 in
0.201 in
0.567 in
0.126 in
$0.0276 - $0.0306 Request the lead time here
0.217 in
0.28 in
0.173 in
0.343 in
0.181 in
$0.2955 - $0.4054 4000 In stock
0.26 in
1 in
$0.0353 - $0.0393 Request the lead time here
0.157 in
0.244 in
0.114 in
0.307 in
0.118 in
$0.0375 - $0.0512 13500 In stock
0.287 in
0.535 in
0.256 in
0.594 in
0.248 in
16CW008043 $0.025 - $0.0278 Request the lead time here
0.217 in
0.28 in
0.173 in
0.343 in
0.181 in
$0.0711 - $0.0976 7500 In stock
0.5 in
0.626 in
0.343 in
0.874 in
0.378 in
16CW010040 $0.0424 - $0.0471 Request the lead time here
0.232 in
0.409 in
0.193 in
0.469 in
0.189 in
  • of 2
Cup Washer 8.7 mm 22.2 mm 12.7 mm 5/16 in Nylon 6/6 Black

16CW312500B

Price Range
$0.1073 - $0.0782

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.378 in
  • Bore Diameter
    0.626 in
  • Inside Diameter
    0.343 in
  • Outside Diameter
    0.874 in
  • Color
    Black
Cup Washer 4.3 mm 10.5 mm 4.3 mm #8 Nylon 6/6 Black

16CW008041B

Price Range
$0.0781 - $0.0704

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.13 in
  • Bore Diameter
    0.354 in
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.413 in
  • Color
    Black
Cup Washer 4.3 mm 10.5 mm 5.2 mm #8 Nylon 6/6 Black

16CW008040B

Price Range
$0.0501 - $0.0448

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.165 in
  • Bore Diameter
    0.354 in
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.413 in
  • Color
    Black
Cup Washer 9.7 mm 25.4 mm 5.7 mm 3/8 in Nylon 6/6 Black

16CW375225B

Price Range
$0.1371 - $0.10

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.126 in
  • Bore Diameter
    0.752 in
  • Inside Diameter
    0.382 in
  • Outside Diameter
    1 in
  • Color
    Black
Cup Washer 4.9 mm 11.9 mm 5.9 mm #10 Nylon 6/6 Black

16CW010040B

Price Range
$0.0519 - $0.0466

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.189 in
  • Bore Diameter
    0.409 in
  • Inside Diameter
    0.193 in
  • Outside Diameter
    0.469 in
  • Color
    Black
Cup Washer 8.7 mm 22.2 mm 9.5 mm 5/16 in Nylon 6/6 Black

16CW312375B

Price Range
$0.0732 - $0.0533

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.252 in
  • Bore Diameter
    0.626 in
  • Inside Diameter
    0.343 in
  • Outside Diameter
    0.874 in
  • Color
    Black
Cup Washer 4.8 mm 12.6 mm 3.5 mm #8 Nylon 6/6 Black

16CW008042B

Price Range
$0.0311 - $0.0279

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.094 in
  • Bore Diameter
    0.39 in
  • Inside Diameter
    0.189 in
  • Outside Diameter
    0.496 in
  • Color
    Black
Cup Washer 3.6 mm 9.1 mm 4.6 mm #6 Nylon 6/6 Black

16CW006040B

Price Range
$0.0411 - $0.0368

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.142 in
  • Bore Diameter
    0.299 in
  • Inside Diameter
    0.142 in
  • Outside Diameter
    0.358 in
  • Color
    Black
Cup Washer 8.1 mm 12.7 mm 4.3 mm 5/16 in Nylon 6/6 Black

16CW312050B

Price Range
$0.0284 - $0.0256

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.122 in
  • Bore Diameter
    0.402 in
  • Inside Diameter
    0.319 in
  • Outside Diameter
    0.5 in
  • Color
    Black
Cup Washer 11.1 mm 27.8 mm 13.5 mm 3/8 in Nylon 6/6 Black

16CW437520B

Price Range
$0.2898 - $0.2113

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.197 in
  • Bore Diameter
    0.787 in
  • Inside Diameter
    0.437 in
  • Outside Diameter
    1.094 in
  • Color
    Black
Cup Washer 6.6 mm 13.5 mm 20.0 mm 1/4 in Nylon 6/6 Black

16CW250042B

Price Range
$0.0793 - $0.0713

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.65 in
  • Bore Diameter
    0.465 in
  • Inside Diameter
    0.26 in
  • Outside Diameter
    0.531 in
  • Color
    Black
Cup Washer 2.9 mm 7.7 mm 6.5 mm #4 Nylon 6/6 Black

16CW004257B

Price Range
$0.0303 - $0.0272

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.217 in
  • Bore Diameter
    0.244 in
  • Inside Diameter
    0.114 in
  • Outside Diameter
    0.303 in
  • Color
    Black
Cup Washer 5.1 mm 14.4 mm 4.0 mm #10 Nylon 6/6 Black

16CW010030B

Price Range
$0.0522 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.126 in
  • Bore Diameter
    0.374 in
  • Inside Diameter
    0.201 in
  • Outside Diameter
    0.567 in
  • Color
    Black
Cup Washer 4.4 mm 8.7 mm 5.5 mm #8 Nylon 6/6 Black

16CW008043B

Price Range
$0.0306 - $0.0276

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.181 in
  • Bore Diameter
    0.28 in
  • Inside Diameter
    0.173 in
  • Outside Diameter
    0.343 in
  • Color
    Black
Cup Washer 6.6 mm 25.4 mm 5.0 mm 1/4 in Nylon 6/6 Black

16CW250250B

Price Range
$0.4054 - $0.2955

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.26 in
  • Outside Diameter
    1 in
  • Color
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
Cup Washer 2.9 mm 7.8 mm 4.0 mm #4 Nylon 6/6 Black

16CW004040B

Price Range
$0.0393 - $0.0353

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.118 in
  • Bore Diameter
    0.244 in
  • Inside Diameter
    0.114 in
  • Outside Diameter
    0.307 in
  • Color
    Black
Cup Washer 6.5 mm 15.1 mm 7.3 mm 1/4 in Nylon 6/6 Black

16CW250040B

Price Range
$0.0512 - $0.0375

Stock Levels
13500 In stock
Attributes
  • Bore Depth
    0.248 in
  • Bore Diameter
    0.535 in
  • Inside Diameter
    0.256 in
  • Outside Diameter
    0.594 in
  • Color
    Black
Natural Nylon 6/6 Finishing Washer - Bore Depth 4.6 mm | 0.181 in; Inside Diameter 4.4 mm | 0.173 in

16CW008043

Price Range
$0.0278 - $0.025

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.181 in
  • Bore Diameter
    0.28 in
  • Inside Diameter
    0.173 in
  • Outside Diameter
    0.343 in
  • Color
    Natural
Natural Nylon 6/6 Finishing Washer - Bore Depth 9.6 mm | 0.378 in; Inside Diameter 8.7 mm | 0.343 in

16CW312500

Price Range
$0.0976 - $0.0711

Stock Levels
7500 In stock
Attributes
  • Bore Depth
    0.378 in
  • Bore Diameter
    0.626 in
  • Inside Diameter
    0.343 in
  • Outside Diameter
    0.874 in
  • Color
    Natural
Natural Nylon 6/6 Finishing Washer - Bore Depth 4.8 mm | 0.189 in; Inside Diameter 4.9 mm | 0.193 in

16CW010040

Price Range
$0.0471 - $0.0424

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.189 in
  • Bore Diameter
    0.409 in
  • Inside Diameter
    0.193 in
  • Outside Diameter
    0.469 in
  • Color
    Natural