Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Our range of thumb screws is extensive, and includes these Knurled Head Screws; they are a type of washer-faced knurled thumb screw hat have a slotted drive in the screws head. The head on the plastic thumb screw is designed to make single-handed turning easier.

They are an ideal option for assemblies where components are modified on a regular basis - such as access panels. The manual operation means the knurled thumb screws are very important and can be used in many types of industrial applications.

Our knurled thumb screw range is made from natural Nylon 6/6, that is flame resistant to UL94 V2 standards.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0338 - $0.0464 Request the lead time here
M3
0.319 in
1.181 in
$0.0624 - $0.0728 Request the lead time here
#10-24
0.395 in
0.125 in
$0.0502 - $0.0688 3000 In stock
#10-24
0.395 in
1.000 in
$0.0741 - $0.0865 Request the lead time here
1/4" x 20
0.480 in
0.313 in
$0.0498 - $0.0683 1500 In stock
#10-24
0.395 in
0.750 in
$0.0649 - $0.0756 Request the lead time here
#10-24
0.395 in
0.625 in
$0.0634 - $0.0739 Request the lead time here
#10-32
0.395 in
0.313 in
$0.0517 - $0.0708 500 In stock
#10-32
0.395 in
1.500 in
$0.0777 - $0.0907 Request the lead time here
1/4" x 20
0.480 in
1.250 in
092528075TEG $0.0604 - $0.0829 500 In stock
1/4-28
0.480 in
0.750 in
$0.0474 - $0.065 6000 In stock
8-32
0.381 in
1.500 in
$0.0645 - $0.0752 1000 In stock
#10-24
0.395 in
0.500 in
$0.063 - $0.0734 Request the lead time here
#10-32
0.395 in
0.250 in
$0.0655 - $0.0764 Request the lead time here
#10-24
0.395 in
0.188 in
$0.0643 - $0.075 Request the lead time here
#10-32
0.395 in
0.438 in
$0.0739 - $0.0863 6000 In stock
1/4" x 20
0.480 in
0.250 in
$0.0411 - $0.0564 Request the lead time here
8-32
0.381 in
1.750 in
$0.064 - $0.0745 12000 In stock
#10-32
0.395 in
0.375 in
$0.0542 - $0.0745 Request the lead time here
8-32
0.381 in
1.875 in
$0.0547 - $0.0751 Request the lead time here
#10-32
0.395 in
1.750 in
  • of 14
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 8.1 mm | 0.319 in

50M030050T030

Price Range
$0.0464 - $0.0338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    1.181 in
  • Thread Size
    M3
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in

091024012TEG

Price Range
$0.0728 - $0.0624

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 25.4 mm | 1.000 in

091024100TEG

Price Range
$0.0688 - $0.0502

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 7.9 mm | 0.312 in

092520031TEG

Price Range
$0.0865 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in

091024075TEG

Price Range
$0.0683 - $0.0498

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in

091024062TEG

Price Range
$0.0756 - $0.0649

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 7.9 mm | 0.312 in

091032031TEG

Price Range
$0.0739 - $0.0634

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 38.1 mm | 1.500 in

091032150TEG

Price Range
$0.0708 - $0.0517

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 31.8 mm | 1.250 in

092520125TEG

Price Range
$0.0907 - $0.0777

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-28; Thread Length 19.1 mm | 0.750 in

092528075TEG

Price Range
$0.0829 - $0.0604

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-28
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 38.1 mm | 1.500 in

090832150TEG

Price Range
$0.065 - $0.0474

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.500 in
  • Thread Size
    8-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in

091024050TEG

Price Range
$0.0752 - $0.0645

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in

091032025TEG

Price Range
$0.0734 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-24; Thread Length 4.7 mm | 0.187 in

091024018TEG

Price Range
$0.0764 - $0.0655

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 11.1 mm | 0.437 in

091032043TEG

Price Range
$0.075 - $0.0643

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.438 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size 1/4-20; Thread Length 6.4 mm | 0.250 in

092520025TEG

Price Range
$0.0863 - $0.0739

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4" x 20
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 44.5 mm | 1.750 in

090832175TEG

Price Range
$0.0564 - $0.0411

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.750 in
  • Thread Size
    8-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

091032037TEG

Price Range
$0.0745 - $0.064

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 47.6 mm | 1.875 in

090832187TEG

Price Range
$0.0745 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.875 in
  • Thread Size
    8-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #10-32; Thread Length 44.5 mm | 1.750 in

091032175TEG

Price Range
$0.0751 - $0.0547

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Color
    Natural