Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Internal Thread Length | Distance Across Flats | Color | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.4424 - $0.5586 | 1000 In stock |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Black
|
M3
|
Polyamide 66
|
0.394 in
10.0 mm
|
||
$0.5116 - $0.6458 | 2500 In stock |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
Black
|
M4
|
Polyamide 66
|
0.394 in
10.0 mm
|
||
$0.2175 - $0.2417 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
$0.2196 - $0.2439 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
$0.2516 - $0.3107 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
$0.2248 - $0.2776 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
$0.2433 - $0.3004 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
$0.1899 - $0.2111 | Request the lead time here |
0.200 in
5.1 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
$0.289 - $0.3987 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
$0.2836 - $0.3915 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
$0.2777 - $0.3085 | Request the lead time here |
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
Black
|
#8-32
|
Polyamide 66
|
1 in
25.4 mm
|
||
$0.2145 - $0.286 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
$0.289 - $0.3987 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
$0.2725 - $0.3028 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
$0.2248 - $0.2776 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
$0.2069 - $0.2554 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.600 in
15.2 mm
|
||
$0.2474 - $0.3054 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.625 in
41.3 mm
|
||
$0.2518 - $0.2799 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
$0.2433 - $0.3004 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
$0.2229 - $0.2752 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue