Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Internal Thread Length | Distance Across Flats | Color | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
HTSN-M4-6-8-2 | $0.5116 - $0.6458 | Request the lead time here |
0.138 in
3.5 mm
|
0.315 in
8 mm
|
Black
|
M4
|
Nylon 6/6
|
0.236 in
6 mm
|
|
CBMFTS220A | $0.2357 - $0.261 | Request the lead time here |
0.197 in
5 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.295 in
7.5 mm
|
|
$0.345 - $0.3823 | 8000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.827 in
21 mm
|
||
HTSN-M3-6-6-2 | $0.4424 - $0.5586 | 1000 In stock |
0.138 in
3.5 mm
|
0.236 in
6 mm
|
Black
|
M3
|
Nylon 6/6
|
0.236 in
6 mm
|
|
NTS-7 | $0.1372 - $0.1556 | 9000 In stock |
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
Natural
|
|
Nylon 6/6
|
0.276 in
7.0 mm
|
|
$0.303 - $0.3358 | 3000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.669 in
17 mm
|
||
$0.1916 - $0.2293 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
$0.3101 - $0.3436 | 2000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.709 in
18 mm
|
||
$0.2729 - $0.3262 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
$0.2621 - $0.3136 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
$0.2358 - $0.2821 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
$0.202 - $0.2295 | 4000 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Natural
|
|
Polyamide 6.6
|
0.685 in
17.4 mm
|
||
$0.2821 - $0.3125 | Request the lead time here |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.591 in
15 mm
|
||
$0.5175 - $0.5734 | 2000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.378 in
35 mm
|
||
$0.3589 - $0.4078 | 1000 In stock |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
CBMFTS230A | $0.2404 - $0.2662 | 5000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.354 in
9 mm
|
|
CBMFTS335A | $0.4987 - $0.5526 | 1000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.181 in
30 mm
|
|
$0.4871 - $0.5398 | 1000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.063 in
27 mm
|
||
$0.3718 - $0.4222 | Request the lead time here |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Nylon 6/6
|
0.689 in
17.5 mm
|
||
$0.1992 - $0.2213 | 42000 In stock |
0.374 in
9.5 mm
|
0.236 in
6.0 mm
|
Natural
|
M4 x 0.7
|
Polyamide 6.6
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue