Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Internal Thread Length | Distance Across Flats | Color | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2036 - $0.2262 | 1000 In stock |
0.374 in
9.5 mm
|
0.236 in
6.0 mm
|
Natural
|
M4 x 0.7
|
Polyamide 6.6
|
0.709 in
18.0 mm
|
||
$0.1841 - $0.2045 | 4000 In stock |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
Natural
|
M4 x 0.7
|
Polyamide 6.6
|
0.394 in
10.0 mm
|
||
36M40MF012 | $0.1916 - $0.2129 | 9000 In stock |
0.374 in
9.5 mm
|
0.236 in
6.0 mm
|
Natural
|
M4 x 0.7
|
Polyamide 6.6
|
0.472 in
12.0 mm
|
|
$0.4424 - $0.5586 | 500 In stock |
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
Black
|
M3
|
Polyamide 6.6
|
0.315 in
8.0 mm
|
||
$0.2836 - $0.3915 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
$0.2777 - $0.3085 | Request the lead time here |
0.375 in
9.5 mm
|
0.252 in
6.4 mm
|
Black
|
#8-32
|
Polyamide 6.6
|
1.000 in
25.4 mm
|
||
$0.2998 - $0.4136 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
$0.289 - $0.3987 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
$0.194 - $0.2155 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
$0.2145 - $0.286 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
$0.2229 - $0.2752 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
$0.3471 - $0.4629 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
$0.2038 - $0.2516 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
Black
|
M3 x 0.5
|
Polyamide 6.6
|
0.315 in
8 mm
|
||
$0.2049 - $0.2531 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
$0.1899 - $0.2111 | Request the lead time here |
0.200 in
5.1 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
$0.2725 - $0.3028 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
$0.2557 - $0.3158 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
$0.193 - $0.2383 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
$0.2575 - $0.286 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
$0.2229 - $0.2752 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue