Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Tapes are used for a hose of masking applications and come in a choice of material options.
Woven Fibreglass (glass cloth) with Silicone adhesive is ideal for powder coating, e-coating, plating, anodizing and high-temperature processes.
7.3-Mil Crepe with high-temperature Rubber adhesive is a thick, pressure-sensitive masking tape that is easy to apply and remove with clean lines. Best removed when warm or hot, but it can also be removed when cold. Ideal for low-temperature liquid and powder coating applications.
1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has dielectric strength (up to 6500 volts) and is highly conformable. It cleanly removes in one-piece after use. Ideal for high-temperature processes, powder coating, soldering, electrical insulation and PC board applications.
2-Mil Polyester Film with Silicone adhesive is an industry standard product with excellent heat and solvent resistance, and no shrinkage. Does not leave behind unsightly residue and removes in one-piece. Applications include; powder coating, e-coating, plating and anodizing.
Silicone on a Myar Film tape is form-fitting, making it an excellent solution for odd shapes. It creates a waterproof seal after 24-hour self-bonding cure. It has excellent electrical properties, with a dielectric strength of 300 VPM per minute at 356F. Suitable applications include high-temperature cures and all coating applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Temperature | View | |
|---|---|---|---|---|
| $35.07 - $43.29 | 27 In stock |
500 °F
260 °C
|
||
| $23.34 - $28.96 | 6 In stock |
500 °F
260 °C
|
||
| $11.75 - $14.31 | 7 In stock |
500 °F
260 °C
|
||
| $17.55 - $21.74 | Request the lead time here |
500 °F
260 °C
|
||
| $20.42 - $25.25 | Request the lead time here |
500 °F
260 °C
|
||
| $14.48 - $18.02 | 1 In stock |
500 °F
260 °C
|
||
| $8.85 - $10.94 | Request the lead time here |
500 °F
260 °C
|
||
| $5.78 - $7.25 | 1 In stock |
500 °F
260 °C
|
||
| $70.16 - $86.73 | 4 In stock |
500 °F
260 °C
|
||
| $46.80 - $57.76 | 11 In stock |
500 °F
260 °C
|
||
| $7.67 - $9.47 | 1 In stock |
500 °F
260 °C
|
||
| $18.84 - $22.67 | 22 In stock |
400 °F
204.4 °C
|
||
| $11.77 - $14.97 | 39 In stock |
325 °F
162.8 °C
|
||
| $7.92 - $9.74 | Request the lead time here |
325 °F
162.8 °C
|
||
| $58.82 - $73.68 | Request the lead time here |
325 °F
162.8 °C
|
||
| $110.54 - $138.16 | 2 In stock |
500 °F
260 °C
|
||
| $12.52 - $15.21 | 184 In stock |
400 °F
204.4 °C
|
||
| MTK0140A | $172.71 - $214.67 | 1 In stock |
500 °F
260 °C
|
|
| $30.45 - $38.12 | 116 In stock |
500 °F
260 °C
|
||
| $3.46 - $4.30 | Request the lead time here |
325 °F
162.8 °C